norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Switched-mode power supplies for top-hat rail mounting
82100-10

Switched-mode power supplies for top-hat rail mounting

go back

Item description/product images

DescriptionVersion:Single-phase primary switched-mode power supply in metal housing.Note:Closed version with screw fittings with contact protection. Overload protection due to current limit, auto recovery. Protected against short-circuit, overload and surges. Power on LED indicator. For DIN top hat rail mounting.Technical data:Rating: IP00
Protection class: I
Standard: UL508, TUV EN60950-1, CE
Connection: screw terminals with contact protection
Fastening: installation on DIN rail TS-35/7.5 or 15
Temperature range:-10°C to +70°C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 82100-10 Switched-mode power supplies for top-hat rail mounting 517 kB

Drawings

Switched-mode power supplies for top-hat rail mounting
Switched-mode power supplies for top-hat rail mounting

Item selection/filter

Order No.

Version 1Input voltage
VAC
Frequency
Hz
Output voltage
V
Output nom. current
A
Output performance
W
CADAcc.PriceOrder
82100-10-240512024 V DC90 - 26447 - 63245120 88.72 €
82100-10-241024024 V DC90 - 26447 - 632410240 144.16 €
82100-10-480524048 V DC90 - 26447 - 63485240 144.16 €
82100-10-481048048 V DC90 - 26447 - 634810480 256.92 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83