norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Double push button switch, installation version, Ø 22.3 mm
 with contact block, screw connection
81039

Double push button switch, installation version, Ø 22.3 mm ...

go back

Item description/product images

DescriptionMaterial:Plastic
Contact terminals AgNi.
Version:Push buttons red/green with inscription
Front frame anthracite.
Note:Double push button switch with contact block (1x NC, 1x NO) with screw connection. The double push button switch consist of a red and a green push button labelled 0/I. The abrasion-resistant laser engraving guarantees long-term readability.

They have a mounting diameter of 22.3 mm and are easy to install. These double push button switches meet all relevant standards.

Certificates / Standards met:
cULus, CCC, CSA, ENEC05, CE, KEMA, UKCA, DNVGL.
EN 60947-5-1, EN 61058-1.

The IP rating applies to the front part.
Technical data:Mounting position: arbitrary.
Mechanical lifespan: 30,000 switching cycles.
Electrical life span: 1,000,000 switching cycles at nominal load.
Temperature range:Storage temperature: -40 °C to +80 °C.
Operating temperature: -25°C to +70°C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 81039 Double push button switch, installation version, Ø 22.3 mm with contact block, screw connection 323 kB

Drawings

Double push button switch, installation version, Ø 22.3 mm
 with contact block, screw connection

Item selection/filter

Order No.

Connection
type
Connection
cross-section
max. (mm²)
No. of NO contactsNo. of NC contactsTightening torque
Mounting nut
Nm
CADAcc.PriceOrder
81039-1110Screw terminals2,5112,5 25.51 €
Order No.

IlluminableActuation travel mmContact resistance
m Ohm
Installed ØMin. voltage VMin. current mACADAcc.PriceOrder
81039-1110no6<2022,351 25.51 €
Order No.

Bounce time
ms
Reference numberSafety ratingContamination levelOvervoltage categoryCADAcc.PriceOrder
81039-1110<10LDTIP403III 25.51 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83