norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Push button with ring lamp, installation version, Ø 22.3 mm 
flat tab connection, compact
81000-06

Push button with ring lamp, installation version, Ø 22.3 mm...

go back

Item description/product images

DescriptionMaterial:Plastic
Contact terminals AgNi.
Version:Front frame silver.
White LED integrated.
Note:Push button switch, round, with integrated contactor and connections for flat tabs (use partially or fully insulated flat pin sockets) With button cap and integrated white LED. The colour is indicated by the coloured ring.

The push buttons impress with their flat and ergonomic design. Their installation diameter is 22.3 mm and they are easy to install. The switches fulfil all relevant standards.

Certificates / Standards met:
CCC, CE, cURus, DNVGL, ENEC10, VDE, UKCA.
EN 60947-5-1, EN 61058-1.
Technical data:Mounting position: arbitrary.
Mechanical lifespan: 1,000,000 switching cycles.
Electrical life span: 1,000,000 switching cycles at nominal load.
Temperature range:Storage temperature: -40 °C to +80 °C.
Operating temperature: -25°C to +70°C.
Accessory:Surface-mounted housing 81200, 81200-05.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 81000-06 Push button with ring lamp, installation version, Ø 22.3 mm flat tab connection, compact 406 kB

Drawings

Push button with ring lamp, installation version, Ø 22.3 mm 
flat tab connection, compact
Push button with ring lamp, installation version, Ø 22.3 mm 
flat tab connection, compact

Item selection/filter

Order No.

Component
colour
Connection
type
No. of NC contactsNo. of NO contactsTightening torque
Mounting nut
Nm
SeriesCADAcc.PriceOrder
81000-06-10111whiteflat connector 2.8 x 0.5 mm-11,3-1,9kompakt 31.65 €
81000-06-10112redflat connector 2.8 x 0.5 mm-11,3-1,9kompakt 31.65 €
81000-06-10113greenflat connector 2.8 x 0.5 mm-11,3-1,9kompakt 31.65 €
81000-06-10114yellowflat connector 2.8 x 0.5 mm-11,3-1,9kompakt 31.65 €
81000-06-10115blueflat connector 2.8 x 0.5 mm-11,3-1,9kompakt 31.65 €
Order No.

IlluminableActuation travel mmDefinitionContact resistance
m Ohm
Installed ØCADAcc.PriceOrder
81000-06-10111yes2,3X1 anode, X2 cathode<2022,3 31.65 €
81000-06-10112yes2,3X1 anode, X2 cathode<2022,3 31.65 €
81000-06-10113yes2,3X1 anode, X2 cathode<2022,3 31.65 €
81000-06-10114yes2,3X1 anode, X2 cathode<2022,3 31.65 €
81000-06-10115yes2,3X1 anode, X2 cathode<2022,3 31.65 €
Order No.

Lamp socketLamp voltage max.Ring lightMin. voltage VMin. current mABounce time
ms
CADAcc.PriceOrder
81000-06-10111integrated LED30V AC/DCwhite51<10 31.65 €
81000-06-10112integrated LED30V AC/DCred51<10 31.65 €
81000-06-10113integrated LED30V AC/DCgreen51<10 31.65 €
81000-06-10114integrated LED30V AC/DCyellow51<10 31.65 €
81000-06-10115integrated LED30V AC/DCblue51<10 31.65 €
Order No.

Lamp power max.Reference numberSafety ratingContamination levelOvervoltage categoryCADAcc.PriceOrder
81000-06-1011114mA (by 24V DC)STLRWIIP65/IP672II 31.65 €
81000-06-1011214mA (by 24V DC)STLRRIIP65/IP672II 31.65 €
81000-06-1011314mA (by 24V DC)STLRGIIP65/IP672II 31.65 €
81000-06-1011414mA (by 24V DC)STLRYIIP65/IP672II 31.65 €
81000-06-1011514mA (by 24V DC)STLRBIIP65/IP672II 31.65 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83