norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Connectors M8x1
bush with screw lock, unshielded
80150

Connectors M8x1 bush with screw lock, unshielded

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing: plastic.
Cable: PUR (4 pole PVC).
Insulation braid: PP (4 pole PVC).
Contact: copper alloy.
Contact surface: Au (gold).
Lock: nickel plated die-cast zinc.
Version:Bush (female).
Housing colour: black.
Cable colour: black.
Note:Connector with screw lock.
Connector moulded to cable.
Wire ID acc. to DIN 47100 colour code.
Coding A. Recommended tightening torque for the lock 0.4 Nm.
The connectors are designed for use in plant, control and electrical appliance construction.
Technical data:No. of connection cycles: ≥ 100.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80150 Connectors M8x1 bush with screw lock, unshielded 222 kB

Drawings (total overview)

Connectors M8x1
bush with screw lock, unshielded

Connectors M8x1, bush with screw lock, unshielded, Form A, straight bush

More information

Drawings

Connectors M8x1, bush with screw lock, unshielded, Form A, straight bush

Item selection/filter

Order No.

Version 2FormForm-TypePD1

LNo. of conductors
x conductor
cross-section
Safety ratingOperating voltage
V
Rated
surge voltage
V
CADAcc.PriceOrder
80150-010X20003-pinAstraight bush20004,1323 x 0,25 mm²IP65/IP6750 AC / 60 DC1500 10.48 €
80150-010X50003-pinAstraight bush50004,1323 x 0,25 mm²IP65/IP6750 AC / 60 DC1500 15.84 €
80150-011X30004-pinAstraight bush30004,8324 x 0,25 mm²IP65/IP6750 AC / 60 DC1500 11.12 €
80150-011X50004-pinAstraight bush50004,8324 x 0,25 mm²IP65/IP6750 AC / 60 DC1500 12.75 €
80150-012X30008-pinAstraight bush30005,5348 x 0,14 mm²IP65/IP6730 AC / 30 DC800 35.80 €
80150-012X50008-pinAstraight bush50005,5348 x 0,14 mm²IP65/IP6730 AC / 30 DC800 45.49 €
Order No.

Rated current
(40 °C)
A
Conductive resistance
(20 °C)
Ω/Km
Contamination levelNominal voltage
V
Test voltage
V
Cable
bend radius
moving
CADAcc.PriceOrder
80150-010X20004793300 AC2500 AC≥ 10 x D1 10.48 €
80150-010X50004793300 AC2500 AC≥ 10 x D1 15.84 €
80150-011X30004793300 AC2000 AC≥ 10 x D1 11.12 €
80150-011X50004793300 AC2000 AC≥ 10 x D1 12.75 €
80150-012X30001,5783300 AC3000 AC≥ 10 x D1 35.80 €
80150-012X50001,5783300 AC3000 AC≥ 10 x D1 45.49 €
Order No.

Cable
bend radius
fixed
Number of
bend cycles
max.
Temperature range
cable
moving
Temperature range
cable
fixed
EMC capabilityHalogen-freeCADAcc.PriceOrder
80150-010X2000≥ 5 x D110000000 (25 °C)T= -25 °C - +80 °CT= -40 °C - +80 °CunshieldedYes 10.48 €
80150-010X5000≥ 5 x D110000000 (25 °C)T= -25 °C - +80 °CT= -40 °C - +80 °CunshieldedYes 15.84 €
80150-011X3000≥ 5 x D12000000 (25 °C)T= -5 °C - +80 °CT= -30 °C - +80 °CunshieldedNo 11.12 €
80150-011X5000≥ 5 x D12000000 (25 °C)T= -5 °C - +80 °CT= -30 °C - +80 °CunshieldedNo 12.75 €
80150-012X3000≥ 6 x D12000000 (25 °C)T= -15 °C - +80 °CT= -30 °C - +80 °CunshieldedNo 35.80 €
80150-012X5000≥ 6 x D12000000 (25 °C)T= -15 °C - +80 °CT= -30 °C - +80 °CunshieldedNo 45.49 €

Connectors M8x1, bush with screw lock, unshielded, Form B, angled bush

More information

Drawings

Connectors M8x1, bush with screw lock, unshielded, Form B, angled bush

Item selection/filter

Order No.Version 2FormForm-TypePD1

LNo. of conductors
x conductor
cross-section
Safety ratingOperating voltage
V
Rated
surge voltage
V
CADAcc.PriceOrder
80150-030X20003-pinBangled bush20004,1253 x 0,25 mm²IP65/IP6750 AC / 60 DC1500 10.91 €
80150-030X50003-pinBangled bush50004,1253 x 0,25 mm²IP65/IP6750 AC / 60 DC1500 16.12 €
80150-031X30004-pinBangled bush30004,8254 x 0,25 mm²IP65/IP6750 AC / 60 DC1500 10.63 €
80150-031X50004-pinBangled bush50004,8254 x 0,25 mm²IP65/IP6750 AC / 60 DC1500 12.26 €
80150-032X30008-pinBangled bush30005,5248 x 0,14 mm²IP65/IP6730 AC / 30 DC800 35.93 €
80150-032X50008-pinBangled bush50005,5248 x 0,14 mm²IP65/IP6730 AC / 30 DC800 45.62 €
Order No.

Rated current
(40 °C)
A
Conductive resistance
(20 °C)
Ω/Km
Contamination levelNominal voltage
V
Test voltage
V
Cable
bend radius
moving
CADAcc.PriceOrder
80150-030X20004793300 AC2500 AC≥ 10 x D1 10.91 €
80150-030X50004793300 AC2500 AC≥ 10 x D1 16.12 €
80150-031X30004793300 AC2000 AC≥ 10 x D1 10.63 €
80150-031X50004793300 AC2000 AC≥ 10 x D1 12.26 €
80150-032X30001,5783300 AC3000 AC≥ 10 x D1 35.93 €
80150-032X50001,5783300 AC3000 AC≥ 10 x D1 45.62 €
Order No.

Cable
bend radius
fixed
Number of
bend cycles
max.
Temperature range
cable
moving
Temperature range
cable
fixed
EMC capabilityHalogen-freeCADAcc.PriceOrder
80150-030X2000≥ 5 x D110000000 (25 °C)T= -25 °C - +80 °CT= -40 °C - +80 °CunshieldedYes 10.91 €
80150-030X5000≥ 5 x D110000000 (25 °C)T= -25 °C - +80 °CT= -40 °C - +80 °CunshieldedYes 16.12 €
80150-031X3000≥ 5 x D12000000 (25 °C)T= -5 °C - +80 °CT= -30 °C - +80 °CunshieldedNo 10.63 €
80150-031X5000≥ 5 x D12000000 (25 °C)T= -5 °C - +80 °CT= -30 °C - +80 °CunshieldedNo 12.26 €
80150-032X3000≥ 6 x D12000000 (25 °C)T= -15 °C - +80 °CT= -30 °C - +80 °CunshieldedNo 35.93 €
80150-032X5000≥ 6 x D12000000 (25 °C)T= -15 °C - +80 °CT= -30 °C - +80 °CunshieldedNo 45.62 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Romania
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83