norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Connectors 8 mm
bush with latch lock, unshielded
80130

Connectors 8 mm bush with latch lock, unshielded

go back

Item description/product images

DescriptionMaterial:Housing: PUR.
Cable: PUR.
Insulating braid: PP.
Contacts: CuZn (brass) / CuSn (bronze).
Contact surface: Au (gold).
Version:Bush (female).
Housing colour: black.
Cable colour: black.
Note:Connector with latch lock (snap-in).
Connector moulded to cable.
The connectors are designed for use in plant, control and electrical appliance construction.
Technical data:Mechanical service life: > 50 connection cycles.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80130 Connectors 8 mm bush with latch lock, unshielded 176 kB

Drawings

Connectors 8 mm
bush with latch lock, unshielded

Item selection/filter

Order No.D1

PNo. of conductors
x conductor
cross-section
Safety ratingOperating voltage
V
Rated
surge voltage
V
Rated current
(40 °C)
A
CADAcc.PriceOrder
80130-0806X20004,520006 X 0,25 mm²IP65308001,5 29.57 €
80130-0806X50004,550006 X 0,25 mm²IP65308001,5 39.66 €
Order No.

Conductive resistance
(20 °C)
Ω/Km
Contamination levelTest voltage
V
Nominal voltage
V
Cable
bend radius
fixed
Cable
bend radius
moving
CADAcc.PriceOrder
80130-0806X20007932500 AC300 AC≥ 10 x D1≥ 5 x D1 29.57 €
80130-0806X50007932500 AC300 AC≥ 10 x D1≥ 5 x D1 39.66 €
Order No.

Number of
bend cycles
max.
Temperature range
cable
moving
Temperature range
cable
fixed
EMC capabilityHalogen-freeCADAcc.PriceOrder
80130-0806X20002000000 (25 °C)T= -25 °C - +90 °CT= -50 °C - +90 °CunshieldedYes 29.57 €
80130-0806X50002000000 (25 °C)T= -25 °C - +90 °CT= -50 °C - +90 °CunshieldedYes 39.66 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Romania
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83