norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Butt connector, steel, for roller tracks, steel
10921-10

Butt connector, steel, for roller tracks, steel

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:For connecting two roller tracks at the ends.

The roller tracks are inserted into the butt connector from both sides. The roller tracks are secured with self-forming screws.
Supplied with1 Rail connector.
4 self-forming screws DIN 7500 Form C - S5 x 8 - Torx T25.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 10921-10_Datasheet_32042_Butt_connector_steel_for_roller_tracks_steel--en 145 kB

Drawings

Butt connector, steel, for roller tracks, steel

Item selection/filter

Order No.

Main
material
Surface finish
body
CADAcc.PriceOrder
10921-10-150steelgalvanised 11.18 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Estonia
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83