norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Die-cast aluminium.
Mounting parts steel.
Version:Bright.
Mounting parts electro zinc-plated.
Note:Suitable for profile tubes with 30 mm OD.

For creating a reinforcing brace for two profile tubes. Ideal for lattice constructions and use as diagonal struts for stiffening constructions. The two connector halves enable the angle struts to also be retrofitted to existing constructions in order to stiffen them.
Supplied with2 Angle strut halves 90°.
2 DIN EN ISO 4762 (DIN 912) M6x14 screws, electro zinc-plated.
2 ISO 10511 M6 self-locking nuts, electro zinc-plated.

Articles are supplied pre-assembled.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10901-20 Angle strut 90° Ø30 type I 198 kB

Drawings

Angle strut 90° Ø30 type I

Item selection/filter

Order No.

ProfileESD
electrostatic
discharging
Matching
end cap
norelem
CADAcc.PriceOrder
10901-20-30Ø30Yes10901-99-302 8.28 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Estonia
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83