|
|
03090-01_DIndexing plunger with status sensor, Form D |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless-steel version:
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob and cover thermoplastic.Version:Steel version: Threaded sleeve, black oxidised. Indexing pin hardened, ground and black oxidised.
Stainless-steel version: Threaded sleeve bright. Indexing pin hardened, ground and bright. Indexing pin not hardened, ground and bright.
Mushroom knob dark grey. Cover translucent grey.Application:Indexing plungers with status sensor allow actuation-dependent process control. It is also possible to ensure that the indexing pin is in the desired actuation status.Advantages:Wireless transfer of actuation status. Laborious cable connections no longer necessary. Intelligent battery management allows long running time No interfering edges.Accessory:85875 GatewaySafety:Indexing plungers with status sensor are not suitable for personnel safety functions.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main material | Surface finish body | D | D1 | D2 | Travel S | L | L1 | L2 | L3 | SW1 | SW2 | Fx30° | Travel S | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03090-01-4105 | D | steel | hardened | 5 | M10x1 | 35 | 5 | 57 | 17 | 7 | 15 | 13 | 17 | 1,3 | 5 | 5 | 12 | | | 138.43 € | | 03090-01-4206 | D | steel | hardened | 6 | M12x1,5 | 35 | 6 | 62 | 20 | 8 | 17 | 14 | 19 | 1,8 | 6 | 6 | 14 | | | 139.81 € | | 03090-01-4308 | D | steel | hardened | 8 | M16x1,5 | 35 | 8 | 76 | 26 | 10 | 23 | 19 | 24 | 2,3 | 8 | 15 | 35 | | | 141.16 € | | 03090-01-4410 | D | steel | hardened | 10 | M20x1,5 | 35 | 10 | 82 | 28 | 12 | 25 | 22 | 30 | 2,8 | 10 | 15 | 34 | | | 145.27 € | | 03090-01-4412 | D | steel | hardened | 12 | M20x1,5 | 35 | 12 | 86 | 28 | 14 | 25 | 22 | 30 | 2,8 | 12 | 15 | 39 | | | 148.01 € | | 03090-01-04105 | D | stainless steel | hardened | 5 | M10x1 | 35 | 5 | 57 | 17 | 7 | 15 | 13 | 17 | 1,3 | 5 | 5 | 12 | | | 146.64 € | | 03090-01-04206 | D | stainless steel | hardened | 6 | M12x1,5 | 35 | 6 | 62 | 20 | 8 | 17 | 14 | 19 | 1,8 | 6 | 6 | 14 | | | 148.01 € | | 03090-01-04308 | D | stainless steel | hardened | 8 | M16x1,5 | 35 | 8 | 76 | 26 | 10 | 23 | 19 | 24 | 2,3 | 8 | 15 | 35 | | | 152.13 € | | 03090-01-04410 | D | stainless steel | hardened | 10 | M20x1,5 | 35 | 10 | 82 | 28 | 12 | 25 | 22 | 30 | 2,8 | 10 | 15 | 34 | | | 154.86 € | | 03090-01-04412 | D | stainless steel | hardened | 12 | M20x1,5 | 35 | 12 | 86 | 28 | 14 | 25 | 22 | 30 | 2,8 | 12 | 15 | 39 | | | 157.61 € | | 03090-01-14105 | D | stainless steel | not hardened | 5 | M10x1 | 35 | 5 | 57 | 17 | 7 | 15 | 13 | 17 | 1,3 | 5 | 5 | 12 | | | 146.64 € | | 03090-01-14206 | D | stainless steel | not hardened | 6 | M12x1,5 | 35 | 6 | 62 | 20 | 8 | 17 | 14 | 19 | 1,8 | 6 | 6 | 14 | | | 148.01 € | | 03090-01-14308 | D | stainless steel | not hardened | 8 | M16x1,5 | 35 | 8 | 76 | 26 | 10 | 23 | 19 | 24 | 2,3 | 8 | 15 | 35 | | | 152.13 € | | 03090-01-14410 | D | stainless steel | not hardened | 10 | M20x1,5 | 35 | 10 | 82 | 28 | 12 | 25 | 22 | 30 | 2,8 | 10 | 15 | 34 | | | 154.86 € | | 03090-01-14412 | D | stainless steel | not hardened | 12 | M20x1,5 | 35 | 12 | 86 | 28 | 14 | 25 | 22 | 30 | 2,8 | 12 | 15 | 39 | | | 157.61 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|