norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position locking in machines, equipment, furniture and special vehicle construction.

For indexing plungers with status sensor, the actuation status can be detected and processed electronically.

The actuation status is transferred wirelessly by Bluetooth to a mobile terminal or the 85875 gateway.
The combination of indexing plunger with status sensor and gateway allows the signal to be processed in a machine control system, for example.

Power to the indexing plunger is supplied from an integrated button cell which can be replaced when necessary.
Material:Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless-steel version:
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob and cover thermoplastic.
Version:Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless-steel version:
Threaded sleeve bright.
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.

Mushroom knob dark grey.
Cover translucent grey.
Technical data:See technical information.Application:Indexing plungers with status sensor allow actuation-dependent process control. It is also possible to ensure that the indexing pin is in the desired actuation status.Advantages:Wireless transfer of actuation status.
Laborious cable connections no longer necessary.
Intelligent battery management allows long running time
No interfering edges.
Accessory:85875 GatewaySafety:Indexing plungers with status sensor are not suitable for personnel safety functions.Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03090-01 Indexing plunger with status sensor 406 kB
 Technischer Hinweis für Arretierbolzen mit Zusstandssensor 72,8 kB

Drawings (total overview)

Indexing plunger with status sensor

Indexing plunger with status sensor, Form A

More information

Drawings

Indexing plunger with status sensor, Form A

Item selection/filter

Order No.FormMain
material
Surface finish
body
D

D1D2Travel
S
LL1L2L3SW1Fx30°Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03090-01-1105Asteelhardened5M10x13555717715131,35512 134.30 €
03090-01-1206Asteelhardened6M12x1,53566220817141,86614 135.68 €
03090-01-1308Asteelhardened8M16x1,535876261023192,381535 137.05 €
03090-01-1410Asteelhardened10M20x1,5351082281225222,8101534 141.16 €
03090-01-1412Asteelhardened12M20x1,5351286281425222,8121539 143.90 €
03090-01-01105Astainless steelhardened5M10x13555717715131,35512 142.53 €
03090-01-01206Astainless steelhardened6M12x1,53566220817141,86614 143.90 €
03090-01-01308Astainless steelhardened8M16x1,535876261023192,381535 148.01 €
03090-01-01410Astainless steelhardened10M20x1,5351082281225222,8101534 150.75 €
03090-01-01412Astainless steelhardened12M20x1,5351286281425222,8121539 153.50 €
03090-01-11105Astainless steelnot hardened5M10x13555717715131,35512 142.53 €
03090-01-11206Astainless steelnot hardened6M12x1,53566220817141,86614 143.90 €
03090-01-11308Astainless steelnot hardened8M16x1,535876261023192,381535 148.01 €
03090-01-11410Astainless steelnot hardened10M20x1,5351082281225222,8101534 150.75 €
03090-01-11412Astainless steelnot hardened12M20x1,5351286281425222,8121539 153.50 €

Indexing plunger with status sensor, Form B

More information

Drawings

Indexing plunger with status sensor, Form B

Item selection/filter

Order No.FormMain
material
Surface finish
body
D

D1D2Travel
S
LL1L2L3SW1SW2Fx30°Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03090-01-2105Bsteelhardened5M10x1355571771513171,35512 134.30 €
03090-01-2206Bsteelhardened6M12x1,5356622081714191,86614 135.68 €
03090-01-2308Bsteelhardened8M16x1,53587626102319242,381535 137.05 €
03090-01-2410Bsteelhardened10M20x1,535108228122522302,8101534 141.16 €
03090-01-2412Bsteelhardened12M20x1,535128628142522302,8121539 143.90 €
03090-01-02105Bstainless steelhardened5M10x1355571771513171,35512 142.53 €
03090-01-02206Bstainless steelhardened6M12x1,5356622081714191,86614 143.90 €
03090-01-02308Bstainless steelhardened8M16x1,53587626102319242,381535 148.01 €
03090-01-02410Bstainless steelhardened10M20x1,535108228122522302,8101534 150.75 €
03090-01-02412Bstainless steelhardened12M20x1,535128628142522302,8121539 153.50 €
03090-01-12105Bstainless steelnot hardened5M10x1355571771513171,35512 142.53 €
03090-01-12206Bstainless steelnot hardened6M12x1,5356622081714191,86614 143.90 €
03090-01-12308Bstainless steelnot hardened8M16x1,53587626102319242,381535 148.01 €
03090-01-12410Bstainless steelnot hardened10M20x1,535108228122522302,8101534 150.75 €
03090-01-12412Bstainless steelnot hardened12M20x1,535128628142522302,8121539 153.50 €

Indexing plunger with status sensor, Form C

More information

Drawings

Indexing plunger with status sensor, Form C

Item selection/filter

Order No.FormMain
material
Surface finish
body
D

D1D2Travel
S
LL1L2L3SW1Fx30°Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03090-01-3105Csteelhardened5M10x13555717715131,35512 138.43 €
03090-01-3206Csteelhardened6M12x1,53566220817141,86614 139.81 €
03090-01-3308Csteelhardened8M16x1,535876261023192,381535 141.16 €
03090-01-3410Csteelhardened10M20x1,5351082281225222,8101534 145.27 €
03090-01-3412Csteelhardened12M20x1,5351286281425222,8121539 148.01 €
03090-01-03105Cstainless steelhardened5M10x13555717715131,35512 146.64 €
03090-01-03206Cstainless steelhardened6M12x1,53566220817141,86614 148.01 €
03090-01-03308Cstainless steelhardened8M16x1,535876261023192,381535 152.13 €
03090-01-03410Cstainless steelhardened10M20x1,5351082281225222,8101534 154.86 €
03090-01-03412Cstainless steelhardened12M20x1,5351286281425222,8121539 157.61 €
03090-01-13105Cstainless steelnot hardened5M10x13555717715131,35512 146.64 €
03090-01-13206Cstainless steelnot hardened6M12x1,53566220817141,86614 148.01 €
03090-01-13308Cstainless steelnot hardened8M16x1,535876261023192,381535 152.13 €
03090-01-13410Cstainless steelnot hardened10M20x1,5351082281225222,8101534 154.86 €
03090-01-13412Cstainless steelnot hardened12M20x1,5351286281425222,8121539 157.61 €

Indexing plunger with status sensor, Form D

More information

Drawings

Indexing plunger with status sensor, Form D

Item selection/filter

Order No.FormMain
material
Surface finish
body
D

D1D2Travel
S
LL1L2L3SW1SW2Fx30°Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03090-01-4105Dsteelhardened5M10x1355571771513171,35512 138.43 €
03090-01-4206Dsteelhardened6M12x1,5356622081714191,86614 139.81 €
03090-01-4308Dsteelhardened8M16x1,53587626102319242,381535 141.16 €
03090-01-4410Dsteelhardened10M20x1,535108228122522302,8101534 145.27 €
03090-01-4412Dsteelhardened12M20x1,535128628142522302,8121539 148.01 €
03090-01-04105Dstainless steelhardened5M10x1355571771513171,35512 146.64 €
03090-01-04206Dstainless steelhardened6M12x1,5356622081714191,86614 148.01 €
03090-01-04308Dstainless steelhardened8M16x1,53587626102319242,381535 152.13 €
03090-01-04410Dstainless steelhardened10M20x1,535108228122522302,8101534 154.86 €
03090-01-04412Dstainless steelhardened12M20x1,535128628142522302,8121539 157.61 €
03090-01-14105Dstainless steelnot hardened5M10x1355571771513171,35512 146.64 €
03090-01-14206Dstainless steelnot hardened6M12x1,5356622081714191,86614 148.01 €
03090-01-14308Dstainless steelnot hardened8M16x1,53587626102319242,381535 152.13 €
03090-01-14410Dstainless steelnot hardened10M20x1,535108228122522302,8101534 154.86 €
03090-01-14412Dstainless steelnot hardened12M20x1,535128628142522302,8121539 157.61 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia and Montenegro
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83