norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rubber buffers steel or stainless steel, type C
26104

Rubber buffers steel or stainless steel, type C cylindrical with...

go back

Item description/product images

DescriptionMaterial:Metal parts steel grade 5.6 or stainless steel.
Elastomer natural rubber, medium hardness, Shore 55A.
Version:Steel electro zinc-plated.
Stainless steel bright.
Note:The rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.


Temperature range:-30 °C to +80 °COn request:Other Shore grades.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26104 Rubber buffers steel or stainless steel, type C cylindrical with internal thread both sides 175 kB
 Technical information for rubber buffers 111 kB

Drawings

Rubber buffers steel or stainless steel, type C cylindrical with internal thread both sides

Item selection/filter

Order No.

Main
material
DHGTSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26104-01001055steel1010M4410050 1.21 €
26104-01001555steel1015M445050 1.38 €
26104-01501555steel1515M44100100 1.31 €
26104-02002055steel2020M66230276 1.87 €
26104-02002555steel2025M66120180 1.56 €
26104-02502055steel2520M66230276 1.85 €
26104-02502555steel2525M66110165 2.02 €
26104-02503055steel2530M6680160 1.97 €
26104-03002055steel3020M88425637 2.29 €
26104-03003055steel3030M88175350 2.73 €
26104-03004055steel3040M88133400 3.07 €
26104-04003055steel4030M885301060 3.50 €
26104-04004055steel4040M88222666 3.94 €
26104-05003055steel5030M10106801360 4.86 €
26104-05004055steel5040M10103331000 5.19 €
26104-05005055steel5050M1010190665 5.89 €
26104-07504055steel7540M12127502250 9.33 €
26104-07505055steel7550M12126362225 10.47 €
26104-010010551stainless steel1010M4410050 2.37 €
26104-015015551stainless steel1515M44100100 2.53 €
26104-020020551stainless steel2020M66230276 3.30 €
26104-025025551stainless steel2525M66110165 3.47 €
26104-030020551stainless steel3020M88425637 3.63 €
26104-030030551stainless steel3030M88175350 3.91 €
26104-040030551stainless steel4030M885301060 6.42 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
South Africa
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83