norelem Systems and components for machine and plant construction moves 21000 21595 Page 215 21804 Page 223 21901 Page 231 21962 Page 240 Precision guide shafts 21700 Page 216 Bullseye levels with bead-edged frame 21806 Page 224 Position indicators 21902 Page 232 Position indicators for handwheels analogue-digital display 21972 Page 241 Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm, small design 21702 Page 217 Bullseye levels in round frame 21808 Page 225 Position indicators Handwheels for position indicators 21904 Page 233 Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm 21720 Page 218 Bullseye level body Position indicators 21810 Page 226 21922 Page 234 Magnetic sensors passive sensors, miniature design Bullseye level body plastic 21725 Page 219 21812 Page 226 Magnetic tape scale with incremental coding, 5 mm pole length 21730 Page 220 Tubular bubble levels with frame to screw on 21880 Page 227 Position indicators freely programmable 21923 Page 235 Position indicators freely programmable 21940 Page 237 Hollow shaft sensors with magnetic scanning 21740 Page 221 Linear scales self-adhesive, stainless steel 21882 Page 228 Reducing bushings 21942 Page 237 Reducer sleeves 21800 Page 222 Bullseye levels in frame, to screw on 21802 Page 223 Linear scales self adhesive or with screw holes, aluminium 21884 Page 229 Intermediate plates 21944 Page 238 Linear scales self-adhesive or with screw holes, aluminium 21886 Page 230 Mounting brackets 21952 Page 239 Bullseye levels in plastic frame Scale tape, steel self-adhesive Adjusting knobs with position indicator digital display New/Expanded Items 10