norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing aluminium or grey cast iron.Version:Housing bright.Note:Ready to install linear housing units consisting of an extruded aluminium housing with a self-aligning linear ball bearing 21510 and seals both sides. The bearings are secured in the housing with DIN 472 circlips.

Recommended shaft tolerance: h6.

Load ratings according to the linear ball bearings specifications.
On request:Linear housing units can be equipped with any of our linear ball bearings.Attention:Attention: The diameter D2 by article 21522-501002 is not machined, no g7 centring diameter.Accessory:Precision guide shafts 21595.
Fastening screws 07160 or 07161.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21522 Linear housing units with flange 237 kB

Drawings

Linear housing units with flange

Item selection/filter

Order No.Main
material
AD

D1D2D3ELL1L2CADAcc.PriceOrder
21522-121002aluminium401222325,53032226  62.49 €
21522-161002aluminium501626385,53536248  66.10 €
21522-201002aluminium602032466,642453010  78.64 €
21522-251002aluminium702540586,654584212  95.68 €
21522-301002aluminium80304766960685014  121.84 €
21522-401002aluminium1004062901178805916 125.93 €
21522-501002grey cast iron130507510011981007518 151.48 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83