|
|
21518Linear ball bearings with round flange |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing steel. Cage plastic. Balls steel.Note:The linear ball bearings correspond to series 3 of ISO 10285. With double-sided seal. The linear ball bearings have a plastic cage which results in quiet and outstanding running properties. With flange for direct mounting on the housing.
Recommended tolerances: Shaft: h6 Housing: H7
Linear ball bearings with double-sided seal should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.Temperature range:-20 °C to +80 °C.Accessory:Precision guide shafts 21595. Fastening screws 07160.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | D2 | D3 | D4 | D5 | L | L1 | T | Dynamic load rating N | Static load rating N | CAD | Acc. | Price | Order |
---|
21518-0802 | 8 | 16 | 32 | 24 | 3,4 | 6 | 25 | 5 | 3,1 | 265 | 402 | | | 29.92 € | | 21518-1202 | 12 | 22 | 42 | 32 | 4,5 | 7,5 | 32 | 6 | 4,1 | 520 | 790 | | | 31.14 € | | 21518-1602 | 16 | 26 | 46 | 36 | 4,5 | 7,5 | 36 | 6 | 4,1 | 590 | 910 | | | 34.62 € | | 21518-2002 | 20 | 32 | 54 | 43 | 5,5 | 9 | 45 | 8 | 5,1 | 880 | 1400 | | | 42.40 € | | 21518-2502 | 25 | 40 | 62 | 51 | 5,5 | 9 | 58 | 8 | 5,1 | 1000 | 1600 | | | 55.65 € | | 21518-3002 | 30 | 47 | 76 | 62 | 6,6 | 11 | 68 | 10 | 6,1 | 1600 | 2800 | | | 73.82 € | | 21518-4002 | 40 | 62 | 98 | 80 | 9 | 14 | 80 | 13 | 8,1 | 2160 | 4020 | | | 77.89 € | | 21518-5002 | 50 | 75 | 112 | 94 | 9 | 14 | 100 | 13 | 8,1 | 3820 | 7940 | | | 92.33 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|