|
|
21505Linear ball bearings with steel cage |
go back |
|
|
DescriptionMaterial:Outer jacket ball bearing steel. Cage steel. Balls steel.Note:The linear ball bearings correspond to series 3 of ISO 10285. With double-sided seals and a steel cage. The bearing is secured with DIN 471/472 circlips.
Recommended tolerances: Shaft: h6 Housing: H7
Linear ball bearings with double-sided seals should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Version | D | D1 | D2 | L | L1 | L2 | Dynamic load rating N | Static load rating N | CAD | Acc. | Price | Order |
---|
21505-1202 | closed | 12 | 22 | 21 | 32 -0,2 | 22,9 -0,2 | 1,3 | 420 | 714 | | | 28.77 € | | 21505-1602 | closed | 16 | 26 | 24,9 | 36 -0,2 | 24,9 -0,2 | 1,3 | 686 | 1092 | | | 34.37 € | | 21505-2002 | closed | 20 | 32 | 30,3 | 45 -0,2 | 31,5 -0,2 | 1,6 | 924 | 1610 | | | 41.69 € | | 21505-2502 | closed | 25 | 40 | 37,5 | 58 -0,3 | 44,1 -0,3 | 1,85 | 1470 | 2590 | | | 55.80 € | | 21505-3002 | closed | 30 | 47 | 44,5 | 68 -0,3 | 52,1 -0,3 | 1,85 | 2100 | 3920 | | | 73.73 € | |
|
Order No. | Version | D | D1 | D2 | E | G | L | L1 | L2 | W | Dynamic load rating N | Static load rating N | CAD | Acc. | Price | Order |
---|
21505-1212 | open | 12 | 22 | 21 | 1,35 | 78° | 32 -0,2 | 22,9 -0,2 | 1,3 | 7,5 | 420 | 714 | | | 42.27 € | | 21505-1612 | open | 16 | 26 | 24,9 | 0 | 78° | 36 -0,2 | 24,9 -0,2 | 1,3 | 10 | 686 | 1092 | | | 48.47 € | | 21505-2012 | open | 20 | 32 | 30,3 | 0 | 60° | 45 -0,2 | 31,5 -0,2 | 1,6 | 10 | 924 | 1610 | | | 57.27 € | | 21505-2512 | open | 25 | 40 | 37,5 | 1,5 | 60° | 58 -0,3 | 44,1 -0,3 | 1,85 | 12,5 | 1470 | 2590 | | | 74.60 € | | 21505-3012 | open | 30 | 47 | 44,5 | 2 | 50° | 68 -0,3 | 52,1 -0,3 | 1,85 | 12,5 | 2100 | 3920 | | | 96.31 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|