norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium alloy.Version:anodised.Note:Suitable for 21100, 21102, 21120, 21122, 21150, 21160, 21162 and 21190 in the respective size.Drawing reference:
All counterbores to DIN 974-1 (D),
all threads M (D).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21180 Base plates 151 kB

Drawings

Base plates

Item selection/filter

Order No.BB1D

HH1LL1L2L3L4CADAcc.PriceOrder
21180-0429223657062544422 44.05 €
21180-084636486120108967236 48.62 €
21180-1275606121018016515012060 62.31 €
21180-25150130102018290265240-130 123.86 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Swivel angle
Pivot head on ball element at an angle of 30° and angle bracket
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83