norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing high-strength aluminium.
Stop system steel.
Version:Housing anodised.
Stop system hardened and black oxidised.
Note:Maintenance-free pneumatic lifting units, compact construction with cross roller guides. Control by 4/2 or 5/2 directional valve. Pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled. Compressed air connection M5.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.

Repeat accuracy ±0.01 mm.
Accessory:See table for shock absorbers, proximity switches and plug connectors.Drawing reference:
1) compressed air connections
2) counterbore for socket head screw ISO 4762-M4
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 20050 Lifting units pneumatic with rail guide 391 kB
 Technical information for pneumatic lifting units 96,2 kB

Drawings

Lifting units pneumatic with rail guide
Lifting units pneumatic with rail guide

Overview of items (compressed)

Item selection/filter
Order No.SizeAA1A2A3A4BB1DD1

D2D3EHH1H2PP1P2Travel
S
TT1CADAcc.PriceOrder
20050-40104212127,51212,5425774,2M4M8x13268101051216101,66  898.32 €
20050-40254213927,51212,5425774,2M4M8x13286101051216251,66  1,003.29 €
20050-6025630383817,5146078106,4M6M14x148104121261618252,19  1,176.58 €
20050-6050630633817,5146078106,4M6M14x148129121261618502,19  1,279.93 €
Order No.SizePiston
force at
6 bar (N)
Retraction
force at 6 bars
(N)
Cylinder
Ø
Air consumption
per cycle at
6 bar (ccm)
Suitable
shock
absorber
Suitable
proximity
switch
Suitable
plug
connector
CADAcc.PriceOrder
20050-401048055163,726300-081000883000-020X5000-  898.32 €
20050-402548055169,326300-081000883000-020X5000-  1,003.29 €
20050-602561851752523,826310-141001283000-15-02080150-010X2000  1,176.58 €
20050-605061851752547,726310-141001283000-15-02080150-010X2000  1,279.93 €
Order No.SizeM1
Nm
M2
Nm
M3
Nm
S1S2S3Dynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
20050-4010412,512,513,519 + S/2 (travel)1016,514351435  898.32 €
20050-4025415151826 + S/2 (travel)1016,516401640  1,003.29 €
20050-6025633335633 + S/2 (travel)111726002600  1,176.58 €
20050-6050633335645 + S/2 (travel)111726002600  1,279.93 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83