norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Body steel.
Bushes carbon steel.
Version:Black oxidised.Note:These centring clamps enable workpieces to be centred on and lightly clamped in a bore. The clamps have a wide expansion range. The series covers a bore range of Ø12 to Ø30 mm. To increase the centring accuracy the clamps with internal thread have a centring spigot (D2) for a locating hole. The centring accuracy is ±0.2 mm.
Centring clamps with internal threads fit on M6 grid systems (see illustration).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03165 Centring clamps 316 kB

Drawings (total overview)

Centring clamps

Centring clamps with internal threads

More information

Drawings

Centring clamps with internal threads

Item selection/filter

Order No.Thread typeDD1L2D
min.
D2D3H
min.
H
max.
L
min.
SWSW1Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
03165-0615internal thread15M64121211,42227,54,892,51,52,2 69.07 €
03165-0619internal thread19M6415121424,5324,81242,56 69.07 €
03165-0624internal thread24M64191217,826354,5155410 74.99 €
03165-0630internal thread30M642412233244,571954,510 74.99 €

Centring clamps with external thread

More information

Drawings

Centring clamps with external thread

Item selection/filter

Order No.Thread typeDD1L1D
min.
D3H
min.
H
max.
L
min.
SWSW1Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
03165-061215external thread15M6121211,42227,54,892,51,52,2 76.16 €
03165-061219external thread19M612151424,5324,81242,56 76.16 €
03165-081624external thread24M8161917,826354,5155410 65.83 €
03165-081630external thread30M81624233244,571954,510 65.83 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83