|
Item description/product images |
|
|
DescriptionMaterial:Ball bearing steelVersion:Hardened, black oxidised.Note:By a centre distance tolerance of ±0.005 mm and two grade I centring bushes a repeat accuracy of ±0.013 mm is possible. By a centre distance tolerance of ±0.03 mm and one grade I and one grade II centring bush a repeat accuracy of 0.04 mm is possible. The centring bushes are pressed into the receiver holes of the tooling plates using a light pressure. For further details see “General information”.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | D | T=tolerance | D1 | L | Bore size for centring bush Ø +0.01 | CAD | Acc. | Price | Order |
---|
03154-113013 | grade I | 13 | +0,005 - +0,018 | 19,04 | 13 | 19,016 | | | 20.31 € | | 03154-113020 | grade I | 13 | +0,005 - +0,018 | 19,04 | 20 | 19,016 | | | 21.18 € | | 03154-116020 | grade I | 16 | +0,005 - +0,018 | 25,042 | 20 | 25,016 | | | 16.50 € | | 03154-116025 | grade I | 16 | +0,005 - +0,018 | 25,042 | 25 | 25,016 | | | 21.18 € | | 03154-120020 | grade I | 20 | +0,005 - +0,018 | 35,042 | 20 | 35,018 | | | 17.93 € | | 03154-120025 | grade I | 20 | +0,005 - +0,018 | 35,042 | 25 | 35,018 | | | 25.00 € | | 03154-125020 | grade I | 25 | +0,005 - +0,018 | 35,042 | 20 | 35,018 | | | 17.93 € | | 03154-125025 | grade I | 25 | +0,005 - +0,018 | 35,042 | 25 | 35,018 | | | 25.00 € | | 03154-130020 | grade I | 30 | +0,005 - +0,018 | 45,042 | 20 | 45,018 | | | 24.46 € | | 03154-130025 | grade I | 30 | +0,005 - +0,018 | 45,042 | 25 | 45,018 | | | 33.06 € | | 03154-135020 | grade I | 35 | +0,005 - +0,018 | 45,042 | 20 | 45,018 | | | 30.10 € | | 03154-135025 | grade I | 35 | +0,005 - +0,018 | 45,042 | 25 | 45,018 | | | 33.06 € | | 03154-135040 | grade I | 35 | +0,005 - +0,018 | 45,042 | 40 | 45,018 | | | 35.71 € | | 03154-135050 | grade I | 35 | +0,005 - +0,018 | 45,042 | 50 | 45,018 | | | 37.88 € | | 03154-150020 | grade I | 50 | +0,005 - +0,018 | 63,546 | 20 | 63,521 | | | 57.42 € | | 03154-150040 | grade I | 50 | +0,005 - +0,018 | 63,546 | 40 | 63,521 | | | 65.70 € | | 03154-150050 | grade I | 50 | +0,005 - +0,018 | 63,546 | 50 | 63,521 | | | 70.54 € | | 03154-213013 | grade II | 13 | +0,025 - +0,050 | 19,04 | 13 | 19,016 | | | 20.31 € | | 03154-213020 | grade II | 13 | +0,025 - +0,050 | 19,04 | 20 | 19,016 | | | 21.18 € | | 03154-216020 | grade II | 16 | +0,025 - +0,050 | 25,042 | 20 | 25,016 | | | 20.31 € | | 03154-216025 | grade II | 16 | +0,025 - +0,050 | 25,042 | 25 | 25,016 | | | 21.18 € | | 03154-220020 | grade II | 20 | +0,025 - +0,050 | 35,042 | 20 | 35,018 | | | 22.06 € | | 03154-220025 | grade II | 20 | +0,025 - +0,050 | 35,042 | 25 | 35,018 | | | 25.00 € | | 03154-225020 | grade II | 25 | +0,025 - +0,050 | 35,042 | 20 | 35,018 | | | 22.06 € | | 03154-225025 | grade II | 25 | +0,025 - +0,050 | 35,042 | 25 | 35,018 | | | 25.00 € | | 03154-230020 | grade II | 30 | +0,025 - +0,050 | 45,042 | 20 | 45,018 | | | 30.10 € | | 03154-235025 | grade II | 35 | +0,025 - +0,050 | 45,042 | 25 | 45,018 | | | 33.06 € | | 03154-235040 | grade II | 35 | +0,025 - +0,050 | 45,042 | 40 | 45,018 | | | 35.71 € | | 03154-235050 | grade II | 35 | +0,025 - +0,050 | 45,042 | 50 | 45,018 | | | 37.88 € | | 03154-250025 | grade II | 50 | +0,025 - +0,050 | 63,546 | 25 | 63,521 | | | 61.00 € | | 03154-250050 | grade II | 50 | +0,025 - +0,050 | 63,546 | 50 | 63,521 | | | 70.54 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|