norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:

Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom grip 1.4305, fine turned.

Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A screw-in washer can be supplied to help screw the indexing plungers in. The washer slides beneath the disengaged mushroom knob so that the follower pins engage in the slot.
On request:Special versions.Accessory:Spacer rings 03089Drawing reference:
Form G: without locknut
Form H: with locknut

1) Indexing plunger with screw-in washer
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03093 Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip 286 kB

Drawings (total overview)

Indexing plungers, stainless steel, without collar

Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip

More information

Drawings

Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip

Item selection/filter

Order No.Main
material
FormSurface finish
body
DD1D2LL1L2Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
03093-001903stainless steelGhardened3M6x0,751434,517143,50,84,51003094-99  16.19 €
03093-001004stainless steelGhardened4M8x1184321184161203094-90  15.46 €
03093-001105stainless steelGhardened5M10x12150242151,351203094-91  13.26 €
03093-001206stainless steelGhardened6M12x1,52559282561,861403094-92  14.72 €
03093-001308stainless steelGhardened8M16x1,53377363382,3153503094-93  19.39 €
03093-001410stainless steelGhardened10M20x1,533834033102,8153403094-94  26.38 €
03093-001412stainless steelGhardened12M20x1,533874233122,8153903094-94  28.99 €
03093-001516stainless steelGhardened16M24x2401065040163,2204603094-95  36.62 €
03093-111903stainless steelGnot hardened3M6x0,751434,517143,50,84,51003094-99  16.19 €
03093-111004stainless steelGnot hardened4M8x1184321184161203094-90  15.46 €
03093-111105stainless steelGnot hardened5M10x12150242151,351203094-91  13.26 €
03093-111206stainless steelGnot hardened6M12x1,52559282561,861403094-92  14.72 €
03093-111308stainless steelGnot hardened8M16x1,53377363382,3153503094-93  19.39 €
03093-111410stainless steelGnot hardened10M20x1,533834033102,8153403094-94  26.38 €
03093-111412stainless steelGnot hardened12M20x1,533874233122,8153903094-94  28.99 €
03093-111516stainless steelGnot hardened16M24x2401065040163,2204603094-95  36.62 €

Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip and locknut

More information

Drawings

Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip and locknut

Item selection/filter

Order No.Main
material
FormSurface finish
body
DD1D2LL1L2Travel
S
SWFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
03093-002903stainless steelHhardened3M6x0,751434,517143,5100,84,51003094-99  17.73 €
03093-002004stainless steelHhardened4M8x118432118413161203094-90  16.91 €
03093-002105stainless steelHhardened5M10x1215024215171,351203094-91  14.50 €
03093-002206stainless steelHhardened6M12x1,5255928256191,861403094-92  16.42 €
03093-002308stainless steelHhardened8M16x1,5337736338242,3153503094-93  21.69 €
03093-002410stainless steelHhardened10M20x1,53383403310302,8153403094-94  28.51 €
03093-002412stainless steelHhardened12M20x1,53387423312302,8153903094-94  31.37 €
03093-002516stainless steelHhardened16M24x240106504016363,2204603094-95  39.58 €
03093-112903stainless steelHnot hardened3M6x0,751434,517143,5100,84,51003094-99  17.73 €
03093-112004stainless steelHnot hardened4M8x118432118413161203094-90  16.91 €
03093-112105stainless steelHnot hardened5M10x1215024215171,351203094-91  14.50 €
03093-112206stainless steelHnot hardened6M12x1,5255928256191,861403094-92  16.42 €
03093-112308stainless steelHnot hardened8M16x1,5337736338242,3153503094-93  21.69 €
03093-112410stainless steelHnot hardened10M20x1,53383403310302,8153403094-94  28.51 €
03093-112412stainless steelHnot hardened12M20x1,53387423312302,8153903094-94  31.37 €
03093-112516stainless steelHnot hardened16M24x240106504016363,2204603094-95  39.58 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83