|
|
03089Indexing plungers with extended indexing pin |
go back |
|
|
DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8.
Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob black-grey thermoplastic. Version:Steel version: Indexing pin hardened, ground, black oxidised.
Stainless steel version: Indexing pin hardened, ground and bright. Indexing pin not hardened, ground and bright.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.On request:Special versions.Accessory:Spacer rings 03089Drawing reference:Form A: non-lockout type, without locknut Form B: non-lockout type, with locknut Form C: lockout type, without locknut Form D: lockout type, with locknut DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Indexing plungers, steel or stainless steel with plastic mushroom grip and extended indexing pin |
More information |
Order No. steel hardened | Order No. stainless steel hardened | Order No. stainless steel not hardened | Form | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Filter |
---|
03089-21903 | 03089-201903 | 03089-211903 | A | 3 | M6x0,75 | 14 | 33 | 12 | 5 | 10 | 5 | 8 | 0,8 | 4,5 | 12 | | 03089-21004 | 03089-201004 | 03089-211004 | A | 4 | M8x1 | 18 | 40,5 | 15 | 6 | 13 | 6 | 10 | 1 | 6 | 15 | | 03089-21105 | 03089-201105 | 03089-211105 | A | 5 | M10x1 | 21 | 46,5 | 17 | 7 | 15 | 8 | 13 | 1,3 | 5 | 16 | | 03089-21206 | 03089-201206 | 03089-211206 | A | 6 | M12x1,5 | 25 | 54,7 | 20 | 8 | 17 | 9 | 14 | 1,8 | 6 | 18 | | 03089-21308 | 03089-201308 | 03089-211308 | A | 8 | M16x1,5 | 33 | 72 | 26 | 10 | 23 | 12 | 19 | 2,3 | 15 | 45 | | 03089-21410 | 03089-201410 | 03089-211410 | A | 10 | M20x1,5 | 33 | 79 | 28 | 12 | 25 | 15 | 22 | 2,8 | 15 | 43 | | 03089-21412 | 03089-201412 | 03089-211412 | A | 12 | M20x1,5 | 33 | 84 | 28 | 14 | 25 | 18 | 22 | 2,8 | 15 | 51 | | 03089-21516 | 03089-201516 | 03089-211516 | A | 16 | M24x2 | 40 | 104 | 32 | 18 | 28 | 24 | 27 | 3,2 | 20 | 60 | |
|
Indexing plungers, steel or stainless steel with plastic mushroom grip, extended indexing pin and locknut |
More information |
Order No. steel hardened | Order No. stainless steel hardened | Order No. stainless steel not hardened | Form | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Filter |
---|
03089-22903 | 03089-202903 | 03089-212903 | B | 3 | M6x0,75 | 14 | 33 | 12 | 5 | 10 | 5 | 8 | 10 | 0,8 | 4,5 | 12 | | 03089-22004 | 03089-202004 | 03089-212004 | B | 4 | M8x1 | 18 | 40,5 | 15 | 6 | 13 | 6 | 10 | 13 | 1 | 6 | 15 | | 03089-22105 | 03089-202105 | 03089-212105 | B | 5 | M10x1 | 21 | 46,5 | 17 | 7 | 15 | 8 | 13 | 17 | 1,3 | 5 | 16 | | 03089-22206 | 03089-202206 | 03089-212206 | B | 6 | M12x1,5 | 25 | 54,7 | 20 | 8 | 17 | 9 | 14 | 19 | 1,8 | 6 | 18 | | 03089-22308 | 03089-202308 | 03089-212308 | B | 8 | M16x1,5 | 33 | 72 | 26 | 10 | 23 | 12 | 19 | 24 | 2,3 | 15 | 45 | | 03089-22410 | 03089-202410 | 03089-212410 | B | 10 | M20x1,5 | 33 | 79 | 28 | 12 | 25 | 15 | 22 | 30 | 2,8 | 15 | 43 | | 03089-22412 | 03089-202412 | 03089-212412 | B | 12 | M20x1,5 | 33 | 84 | 28 | 14 | 25 | 18 | 22 | 30 | 2,8 | 15 | 51 | | 03089-22516 | 03089-202516 | 03089-212516 | B | 16 | M24x2 | 40 | 104 | 32 | 18 | 28 | 24 | 27 | 36 | 3,2 | 20 | 60 | |
|
Indexing plungers, steel or stainless steel, with plastic mushroom grip extended indexing pin and load slot |
More information |
Order No. | Form | Main material | locating pin | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03089-23105 | C | steel | hardened | 5 | M10x1 | 21 | 49,5 | 17 | 10 | 15 | 8 | 13 | 1,3 | 5 | 16 | | | 9.35 € | | 03089-23206 | C | steel | hardened | 6 | M12x1,5 | 25 | 57,7 | 20 | 11 | 17 | 9 | 14 | 1,8 | 6 | 18 | | | 10.37 € | | 03089-23308 | C | steel | hardened | 8 | M16x1,5 | 33 | 76 | 26 | 14 | 23 | 12 | 19 | 2,3 | 15 | 45 | | | 12.42 € | | 03089-203105 | C | stainless steel | hardened | 5 | M10x1 | 21 | 49,5 | 17 | 10 | 15 | 8 | 13 | 1,3 | 5 | 16 | | | 13.62 € | | 03089-203206 | C | stainless steel | hardened | 6 | M12x1,5 | 25 | 57,7 | 20 | 11 | 17 | 9 | 14 | 1,8 | 6 | 18 | | | 16.10 € | | 03089-203308 | C | stainless steel | hardened | 8 | M16x1,5 | 33 | 76 | 26 | 14 | 23 | 12 | 19 | 2,3 | 15 | 45 | | | 21.83 € | | 03089-213105 | C | stainless steel | not hardened | 5 | M10x1 | 21 | 49,5 | 17 | 10 | 15 | 8 | 13 | 1,3 | 5 | 16 | | | 13.62 € | | 03089-213206 | C | stainless steel | not hardened | 6 | M12x1,5 | 25 | 57,7 | 20 | 11 | 17 | 9 | 14 | 1,8 | 6 | 18 | | | 16.10 € | | 03089-213308 | C | stainless steel | not hardened | 8 | M16x1,5 | 33 | 76 | 26 | 14 | 23 | 12 | 19 | 2,3 | 15 | 45 | | | 21.83 € | |
|
Indexing plungers, steel or stainless steel, with plastic mushroom grip, extended indexing pin, locking slot and locknut |
More information |
Order No. | Form | Main material | locating pin | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03089-24105 | D | steel | hardened | 5 | M10x1 | 21 | 49,5 | 17 | 10 | 15 | 8 | 13 | 17 | 1,3 | 5 | 16 | | | 9.49 € | | 03089-24206 | D | steel | hardened | 6 | M12x1,5 | 25 | 57,7 | 20 | 11 | 17 | 9 | 14 | 19 | 1,8 | 6 | 18 | | | 10.59 € | | 03089-24308 | D | steel | hardened | 8 | M16x1,5 | 33 | 76 | 26 | 14 | 23 | 12 | 19 | 24 | 2,3 | 15 | 45 | | | 12.82 € | | 03089-204105 | D | stainless steel | hardened | 5 | M10x1 | 21 | 49,5 | 17 | 10 | 15 | 8 | 13 | 17 | 1,3 | 5 | 16 | | | 14.41 € | | 03089-204206 | D | stainless steel | hardened | 6 | M12x1,5 | 25 | 57,7 | 20 | 11 | 17 | 9 | 14 | 19 | 1,8 | 6 | 18 | | | 16.97 € | | 03089-204308 | D | stainless steel | hardened | 8 | M16x1,5 | 33 | 76 | 26 | 14 | 23 | 12 | 19 | 24 | 2,3 | 15 | 45 | | | 23.16 € | | 03089-214105 | D | stainless steel | not hardened | 5 | M10x1 | 21 | 49,5 | 17 | 10 | 15 | 8 | 13 | 17 | 1,3 | 5 | 16 | | | 14.41 € | | 03089-214206 | D | stainless steel | not hardened | 6 | M12x1,5 | 25 | 57,7 | 20 | 11 | 17 | 9 | 14 | 19 | 1,8 | 6 | 18 | | | 16.97 € | | 03089-214308 | D | stainless steel | not hardened | 8 | M16x1,5 | 33 | 76 | 26 | 14 | 23 | 12 | 19 | 24 | 2,3 | 15 | 45 | | | 23.16 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|