norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Mounting bracket steel.Version:Mounting bracket electro zinc-plated.Note for ordering:Sold in pairs.
Fastening material included.
Note:As an option for floor, platform or side mounting.Accessory:21334-15 Steel telescopic slides for side mounting, full extension, load capacity up to 50 kg.
21334-30 Steel telescopic slides for side mounting, partial extension, load capacity up to 50 kg.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21335-80 Mounting bracket, steel for telescopic slides 116 kB

Drawings

Mounting bracket, steel for telescopic slides

Item selection/filter

Order No.A

A1A2A3A4BHLPackaging typeCADAcc.PriceOrder
21335-80-034755,1114,4236,515030014,735,7346,71 piece = 1 pair 8.57 €
21335-80-039755,1139,4286,517535014,735,7396,71 piece = 1 pair 6.92 €
21335-80-044755,1164,4336,620040014,735,7446,81 piece = 1 pair 7.36 €
21335-80-049755,1189,4386,622545014,735,7496,81 piece = 1 pair 8.20 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83