norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, steel for side mounting, full extension, load capacity up to 124 kg
21335-10

Telescopic slides, steel for side mounting, full extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.
Fastening material included.
Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. When the release lever is actuated, the drawer can be taken out easily and separated from the guide. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacities specified refer to the maximum value for 10,000 cycles.

Not suitable for horizontal mounting.

Suitable for a slide spacing up to 1,000 mm.
Advantages:Quick frontal release
Light running
Precise guidance for high lateral stability
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21335-10 Telescopic slides, steel for side mounting, full extension, load capacity up to 124 kg 137 kB
 Technical information for telescopic slides 389 kB
 Overview of items telescopic slides 74,5 kB

Drawings

Telescopic slides, steel for side mounting, full extension, load capacity up to 124 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
21335-10-0305side mountingstandard901 piece = 1 pair 71.09 €
21335-10-0356side mountingstandard901 piece = 1 pair 76.45 €
21335-10-0406side mountingstandard1001 piece = 1 pair 81.90 €
21335-10-0457side mountingstandard1101 piece = 1 pair 87.09 €
21335-10-0508side mountingstandard1241 piece = 1 pair 92.45 €
21335-10-0559side mountingstandard1101 piece = 1 pair 97.80 €
21335-10-0610side mountingstandard1001 piece = 1 pair 103.26 €
21335-10-0660side mountingstandard921 piece = 1 pair 107.90 €
21335-10-0711side mountingstandard831 piece = 1 pair 113.88 €
Order No.A

A1A2A3A4A5A6A7A8A11BHTravel
S
LCADAcc.PriceOrder
21335-10-030546,4-135,4179,1204,5229,9--228,6225,519,153,1305305 71.09 €
21335-10-035646,4-186,2229,9255,3280,7--279,4276,619,153,1356356 76.45 €
21335-10-040646,4-237280,7306,1331,5-257,3330,2327,119,153,1406406 81.90 €
21335-10-045746,4-287,8331,5356,9382,3-308,1381377,919,153,1457457 87.09 €
21335-10-050846,4215,9338,6382,3407,7433,1203,2358,9431,8428,719,153,1508508 92.45 €
21335-10-055946,4241,3389,4433,1458,5483,9228,6409,7482,6479,519,153,1559559 97.80 €
21335-10-061046,4266,7440,2483,9509,3534,7254460,5533,4530,319,153,1610610 103.26 €
21335-10-066046,4292,1491534,7560,1585,5279,4511,3584,2581,119,153,1660660 107.90 €
21335-10-071146,4317,5541,8585,5610,9636,3304,8562,1635631,919,153,1711711 113.88 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83