norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg
21334-60

Telescopic slides, steel for side mounting, over-extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.
Fastening material included.
Note:On telescopic slides with over-extension, the travel is greater than the installed length. Latches in open and closed positions. When the release lever is actuated, the drawer can be taken out easily and separated from the guide.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 10,000 cycles.

The load capacity is ca. 75% lower by horizontal mounting.
Advantages:Latches in open and closed positions
Quick frontal release
Suitable for flat mounting
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21334-60 Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg 156 kB
 Technical information for telescopic slides 389 kB
 Overview of items telescopic slides 74,5 kB

Drawings

Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg

Item selection/filter

Order No.

AssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
21334-60-0305side mountingstandard681 piece = 1 pair 147.49 €
21334-60-0356side mountingstandard671 piece = 1 pair 150.56 €
21334-60-0406side mountingstandard671 piece = 1 pair 152.84 €
21334-60-0457side mountingstandard661 piece = 1 pair 158.26 €
21334-60-0508side mountingstandard661 piece = 1 pair 163.27 €
21334-60-0559side mountingstandard641 piece = 1 pair 167.39 €
21334-60-0610side mountingstandard611 piece = 1 pair 175.85 €
21334-60-0660side mountingstandard581 piece = 1 pair 181.17 €
21334-60-0711side mountingstandard551 piece = 1 pair 186.39 €
Order No.A

A1A2A3A4A5A6A7A8A9A10A11BHTravel
S
LCADAcc.PriceOrder
21334-60-030516---209,5234,9260,3--200,1212,8225,512,750,8330305 147.49 €
21334-60-035616123,8--260,3285,7311,1--250,9263,6276,612,750,8381356 150.56 €
21334-60-040616123,8--311,1336,5361,9--301,7314,4327,112,750,8432406 152.84 €
21334-60-045716123,8177,8314,4361,9387,3412,7143279,4352,5365,2377,912,750,8483457 158.26 €
21334-60-050816123,8203,2365,2412,7438,1463,5168,4330,2403,3416428,712,750,8533508 163.27 €
21334-60-055916123,8228,6416463,5488,9514,3193,8381454,1466,8479,512,750,8584559 167.39 €
21334-60-061016123,8254466,8514,3539,7565,1219,2431,8504,9517,6530,312,750,8635610 175.85 €
21334-60-066016123,8279,4517,6565,1590,5615,9244,6482,6555,7568,4581,112,750,8686660 181.17 €
21334-60-071116123,8304,8568,4615,9641,3666,7270533,4606,5619,2631,912,750,8737711 186.39 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83