norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
DescriptionMaterial:Sleeve, thrust pin and spring steel. Inductive proximity switch.Version:Black oxidised. Thrust pin hardened.Note:An electrical control signal can be sent via the built-in end switch. Voltage: U = 10 – 30 V DC Current: I max. = 200 mA Temperature range: -25 °C – +70 °C Protection class: IP 67Safety:Spring plungers with status sensor are not suitable for personal protection.Drawing reference:
3) cable Ø 3.5 mm; length ca. 2 m 4) LED-indicator
BN = brown BK = black BU = blue
Example of position feedback: Pos. 1: slide engaged Pos. 2: slide disengaged
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.