|
|
02008Self-aligning pads adjustable with O-ring and hexagon socket |
go back |
|
|
DescriptionMaterial:Body carbon steel. Ball: Form C, F, tool steel. Form K POM. Form O stainless steel diamond impregnated. Form P stainless steel with polyurethane surface.Version:Body tempered, black oxidised. Ball: Form C, F hardened, black oxidised. Form K POM ball, white. Form O surface comparable to 100 grade abrasive grit. Form P polyurethane, hardness 60 Shore.Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces. They also serve as stops, supports and thrust pads in fixtures and toolmaking.
Ball secured against rotation.
Form O: The abrasive diamond surface is bonded firmly to the ball. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface. The diamond surface offers excellent wear resistance.
Form P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolour. Offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the toggle locator.Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement. The hexagon socket allows easy adjustment and positioning in through holes.Drawing reference:Form C: flattened steel ball, smooth Form F: flattened steel ball, with serrations Form K: POM ball, flattened, smooth Form O: stainless steel ball diamond impregnated Form P: stainless steel ball with polyurethane surface DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Self-aligning pads, adjustable, with O-ring and hexagon socket Form C, flattened steel ball smooth |
More information |
Order No. | Form | B | D2 | D3 | H1 | SW1 | Ball-Ø | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
02008-112X025 | C | 25 | M12 | 6 | 1,5 | 6 | 7 | 15 | | | 41.02 € | | 02008-112X035 | C | 35 | M12 | 6 | 1,5 | 6 | 7 | 15 | | | 41.38 € | | 02008-112X050 | C | 50 | M12 | 6 | 1,5 | 6 | 7 | 15 | | | 41.91 € | | 02008-116X025 | C | 25 | M16 | 8,5 | 1,5 | 8 | 10 | 23 | | | 44.79 € | | 02008-116X035 | C | 35 | M16 | 8,5 | 1,5 | 8 | 10 | 23 | | | 45.13 € | | 02008-116X050 | C | 50 | M16 | 8,5 | 1,5 | 8 | 10 | 23 | | | 46.00 € | |
|
Self-aligning pads, adjustable, with O-ring and hexagon socket Form F, flattened steel ball with diamond grip |
More information |
Order No. | Form | B | D2 | D3 | H1 | SW1 | Ball-Ø | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
02008-312X025 | F | 25 | M12 | 6 | 1,5 | 6 | 7 | 15 | | | 42.93 € | | 02008-312X035 | F | 35 | M12 | 6 | 1,5 | 6 | 7 | 15 | | | 43.60 € | | 02008-312X050 | F | 50 | M12 | 6 | 1,5 | 6 | 7 | 15 | | | 44.13 € | | 02008-316X025 | F | 25 | M16 | 8,5 | 1,5 | 8 | 10 | 23 | | | 47.36 € | | 02008-316X035 | F | 35 | M16 | 8,5 | 1,5 | 8 | 10 | 23 | | | 47.69 € | | 02008-316X050 | F | 50 | M16 | 8,5 | 1,5 | 8 | 10 | 23 | | | 48.52 € | |
|
Self-aligning pads, adjustable, with O-ring and hexagon socket Form K, flattened POM ball smooth |
More information |
Order No. | Form | B | D2 | D3 | H1 | SW1 | Ball-Ø | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
02008-712X025 | K | 25 | M12 | 6 | 1,5 | 6 | 7 | 2 | | | 39.70 € | | 02008-712X035 | K | 35 | M12 | 6 | 1,5 | 6 | 7 | 2 | | | 40.02 € | | 02008-712X050 | K | 50 | M12 | 6 | 1,5 | 6 | 7 | 2 | | | 40.54 € | | 02008-716X025 | K | 25 | M16 | 8,5 | 1,5 | 8 | 10 | 4 | | | 42.93 € | | 02008-716X035 | K | 35 | M16 | 8,5 | 1,5 | 8 | 10 | 4 | | | 43.42 € | | 02008-716X050 | K | 50 | M16 | 8,5 | 1,5 | 8 | 10 | 4 | | | 44.13 € | |
|
Self-aligning pads, adjustable with O-ring and hexagon socket, Form O, stainless steel ball with diamond impregnated face |
More information |
Order No. | Form | B | D2 | D3 | H1 | SW1 | DK | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
02008-510X026 | O | 25 | M10 | 6 | 1,5 | 5 | 5 | - | | | 40.09 € | | 02008-510X036 | O | 35 | M10 | 6 | 1,5 | 5 | 5 | - | | | 40.53 € | | 02008-510X051 | O | 50 | M10 | 6 | 1,5 | 5 | 5 | - | | | 41.10 € | | 02008-512X027 | O | 25 | M12 | 8 | 2 | 6 | 7 | 15,4 | | | 44.57 € | | 02008-512X037 | O | 35 | M12 | 8 | 2 | 6 | 7 | 15,4 | | | 45.03 € | | 02008-512X052 | O | 50 | M12 | 8 | 2 | 6 | 7 | 15,4 | | | 45.67 € | | 02008-516X028 | O | 25 | M16 | 11 | 3 | 8 | 10 | 23,3 | | | 47.48 € | | 02008-516X038 | O | 35 | M16 | 11 | 3 | 8 | 10 | 23,3 | | | 47.84 € | | 02008-516X053 | O | 50 | M16 | 11 | 3 | 8 | 10 | 23,3 | | | 49.43 € | | 02008-520X033 | O | 30 | M20 | 14 | 3 | 10 | 13 | 37,7 | | | 54.40 € | | 02008-520X053 | O | 50 | M20 | 14 | 3 | 10 | 13 | 37,7 | | | 55.32 € | | 02008-520X073 | O | 70 | M20 | 14 | 3 | 10 | 13 | 37,7 | | | 59.21 € | |
|
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|