|
|
02007Self-aligning pads adjustable with O-ring and exchangeable... |
go back |
|
|
DescriptionMaterial:Body carbon steel. Ball rust and acid resistant steel. Inserts: Form C, F, M tool steel Form K POM Form E stainless steel. Form O stainless steel diamond impregnated. Form P stainless steel with polyurethane surface.Version:Body tempered, black oxidised. Ball hardened, bright. Inserts: Form C, F hardened, black oxidised. Form M with carbide serrations, black oxidised. Form K white. Form E hardened, bright. Form O diamond impregnated surface comparable to 100 grade abrasive grit. Form P polyurethane surface, hardness 60 Shore.Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces. They also serve as stops, supports and thrust pads in fixtures and toolmaking. The ball can be removed from the housing by applying light pressure to the socket head screw.
Ball secured against rotation.Advantages:Highly cost-effective as inserts can be exchanged. The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.Drawing reference:Form C: flattened steel insert, smooth Form E: flattened stainless steel insert, smooth Form F: gripper face Form K: flattened POM insert, smooth Form M: gripper, with carbide serrations Form O: stainless steel insert diamond impregnated Form P: stainless steel insert with polyurethane surface DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form C, flattened steel insert smooth |
More information |
Order No. | Form | B | D2 | D3 | H | H1 | H2 | E | SW | SW1 | Ball-Ø | Load rating max. kN (static load only) | Order No. steel insert | CAD | Acc. | Price | Order |
---|
02007-110X015 | C | 15 | M10 | 10 | 17 | 4 | 10 | 19,6 | 17 | 3 | 13 | 19 | 07113-10108 | | | 77.98 € | | 02007-110X030 | C | 30 | M10 | 10 | 17 | 4 | 10 | 19,6 | 17 | 3 | 13 | 19 | 07113-10108 | | | 79.27 € | | 02007-110X050 | C | 50 | M10 | 10 | 17 | 4 | 10 | 19,6 | 17 | 3 | 13 | 19 | 07113-10108 | | | 80.36 € | | 02007-112X020 | C | 20 | M12 | 12 | 19 | 4 | 10 | 21,9 | 19 | 5 | 15 | 30 | 07113-12108 | | | 85.31 € | | 02007-112X040 | C | 40 | M12 | 12 | 19 | 4 | 10 | 21,9 | 19 | 5 | 15 | 30 | 07113-12108 | | | 85.84 € | | 02007-112X060 | C | 60 | M12 | 12 | 19 | 4 | 10 | 21,9 | 19 | 5 | 15 | 30 | 07113-12108 | | | 86.24 € | | 02007-116X025 | C | 25 | M16 | 16 | 23 | 4 | 10 | 27,7 | 24 | 6 | 20 | 50 | 07113-16108 | | | 92.25 € | | 02007-116X050 | C | 50 | M16 | 16 | 23 | 4 | 10 | 27,7 | 24 | 6 | 20 | 50 | 07113-16108 | | | 92.25 € | | 02007-116X080 | C | 80 | M16 | 16 | 23 | 4 | 10 | 27,7 | 24 | 6 | 20 | 50 | 07113-16108 | | | 94.25 € | | 02007-120X030 | C | 30 | M20 | 20 | 24 | 4 | 10 | 34,6 | 30 | 8 | 23 | 85 | 07113-20108 | | | 102.24 € | | 02007-120X060 | C | 60 | M20 | 20 | 24 | 4 | 10 | 34,6 | 30 | 8 | 23 | 85 | 07113-20108 | | | 103.53 € | | 02007-120X100 | C | 100 | M20 | 20 | 24 | 4 | 10 | 34,6 | 30 | 8 | 23 | 85 | 07113-20108 | | | 107.55 € | | 02007-124X040 | C | 40 | M24 | 25 | 30 | 4 | 10 | 41,6 | 36 | 10 | 28 | 121 | 07113-25108 | | | 123.65 € | | 02007-124X100 | C | 100 | M24 | 25 | 30 | 4 | 10 | 41,6 | 36 | 10 | 28 | 121 | 07113-25108 | | | 130.42 € | |
|
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form E, flattened stainless steel insert smooth |
More information |
Order No. | Form | B | D2 | D3 | H | H1 | H2 | E | SW | SW1 | Ball-Ø | Load rating max. kN (static load only) | Order No. stainless steel insert | CAD | Acc. | Price | Order |
---|
02007-210X015 | E | 15 | M10 | 10 | 17 | 4 | 10 | 19,6 | 17 | 3 | 13 | 19 | 07113-10102 | | | 80.71 € | | 02007-210X030 | E | 30 | M10 | 10 | 17 | 4 | 10 | 19,6 | 17 | 3 | 13 | 19 | 07113-10102 | | | 81.67 € | | 02007-210X050 | E | 50 | M10 | 10 | 17 | 4 | 10 | 19,6 | 17 | 3 | 13 | 19 | 07113-10102 | | | 82.67 € | | 02007-212X020 | E | 20 | M12 | 12 | 19 | 4 | 10 | 21,9 | 19 | 5 | 15 | 30 | 07113-12102 | | | 88.21 € | | 02007-212X040 | E | 40 | M12 | 12 | 19 | 4 | 10 | 21,9 | 19 | 5 | 15 | 30 | 07113-12102 | | | 89.22 € | | 02007-212X060 | E | 60 | M12 | 12 | 19 | 4 | 10 | 21,9 | 19 | 5 | 15 | 30 | 07113-12102 | | | 89.76 € | | 02007-216X025 | E | 25 | M16 | 16 | 23 | 4 | 10 | 27,7 | 24 | 6 | 20 | 50 | 07113-16102 | | | 95.14 € | | 02007-216X050 | E | 50 | M16 | 16 | 23 | 4 | 10 | 27,7 | 24 | 6 | 20 | 50 | 07113-16102 | | | 96.08 € | | 02007-216X080 | E | 80 | M16 | 16 | 23 | 4 | 10 | 27,7 | 24 | 6 | 20 | 50 | 07113-16102 | | | 97.60 € | | 02007-220X030 | E | 30 | M20 | 20 | 24 | 4 | 10 | 34,6 | 30 | 8 | 23 | 85 | 07113-20102 | | | 106.31 € | | 02007-220X060 | E | 60 | M20 | 20 | 24 | 4 | 10 | 34,6 | 30 | 8 | 23 | 85 | 07113-20102 | | | 107.78 € | | 02007-220X100 | E | 100 | M20 | 20 | 24 | 4 | 10 | 34,6 | 30 | 8 | 23 | 85 | 07113-20102 | | | 112.27 € | | 02007-224X040 | E | 40 | M24 | 25 | 30 | 4 | 10 | 41,6 | 36 | 10 | 28 | 121 | 07113-25102 | | | 131.39 € | | 02007-224X100 | E | 100 | M24 | 25 | 30 | 4 | 10 | 41,6 | 36 | 10 | 28 | 121 | 07113-25102 | | | 137.98 € | |
|
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form F, flattened ball with diamond grip |
More information |
Order No. | Form | B | D2 | D3 | H | H1 | H2 | E | SW | SW1 | Ball-Ø | Load rating max. kN (static load only) | Order No. gripper | CAD | Acc. | Price | Order |
---|
02007-310X015 | F | 15 | M10 | 10 | 17 | 4 | 10 | 19,6 | 17 | 3 | 13 | 19 | 07113-1010 | | | 87.68 € | | 02007-310X030 | F | 30 | M10 | 10 | 17 | 4 | 10 | 19,6 | 17 | 3 | 13 | 19 | 07113-1010 | | | 88.95 € | | 02007-310X050 | F | 50 | M10 | 10 | 17 | 4 | 10 | 19,6 | 17 | 3 | 13 | 19 | 07113-1010 | | | 90.01 € | | 02007-312X020 | F | 20 | M12 | 12 | 19 | 4 | 10 | 21,9 | 19 | 5 | 15 | 30 | 07113-1210 | | | 94.88 € | | 02007-312X040 | F | 40 | M12 | 12 | 19 | 4 | 10 | 21,9 | 19 | 5 | 15 | 30 | 07113-1210 | | | 95.43 € | | 02007-312X060 | F | 60 | M12 | 12 | 19 | 4 | 10 | 21,9 | 19 | 5 | 15 | 30 | 07113-1210 | | | 95.77 € | | 02007-316X025 | F | 25 | M16 | 16 | 23 | 4 | 10 | 27,7 | 24 | 6 | 20 | 50 | 07113-1610 | | | 106.40 € | | 02007-316X050 | F | 50 | M16 | 16 | 23 | 4 | 10 | 27,7 | 24 | 6 | 20 | 50 | 07113-1610 | | | 106.40 € | | 02007-316X080 | F | 80 | M16 | 16 | 23 | 4 | 10 | 27,7 | 24 | 6 | 20 | 50 | 07113-1610 | | | 108.39 € | | 02007-320X030 | F | 30 | M20 | 20 | 24 | 4 | 10 | 34,6 | 30 | 8 | 23 | 85 | 07113-2010 | | | 118.07 € | | 02007-320X060 | F | 60 | M20 | 20 | 24 | 4 | 10 | 34,6 | 30 | 8 | 23 | 85 | 07113-2010 | | | 119.32 € | | 02007-320X100 | F | 100 | M20 | 20 | 24 | 4 | 10 | 34,6 | 30 | 8 | 23 | 85 | 07113-2010 | | | 123.37 € | | 02007-324X040 | F | 40 | M24 | 25 | 30 | 4 | 10 | 41,6 | 36 | 10 | 28 | 121 | 07113-2510 | | | 144.21 € | | 02007-324X100 | F | 100 | M24 | 25 | 30 | 4 | 10 | 41,6 | 36 | 10 | 28 | 121 | 07113-2510 | | | 151.00 € | |
|
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form K, flattened POM insert smooth |
More information |
Order No. | Form | B | D2 | D3 | H | H1 | H2 | E | SW | SW1 | Ball-Ø | Load rating max. kN (static load only) | Order No. POM insert | CAD | Acc. | Price | Order |
---|
02007-710X015 | K | 15 | M10 | 10 | 17 | 4 | 10 | 19,6 | 17 | 3 | 13 | 4 | 07113-10109 | | | 77.51 € | | 02007-710X030 | K | 30 | M10 | 10 | 17 | 4 | 10 | 19,6 | 17 | 3 | 13 | 4 | 07113-10109 | | | 78.79 € | | 02007-710X050 | K | 50 | M10 | 10 | 17 | 4 | 10 | 19,6 | 17 | 3 | 13 | 4 | 07113-10109 | | | 79.88 € | | 02007-712X020 | K | 20 | M12 | 12 | 19 | 4 | 10 | 21,9 | 19 | 5 | 15 | 7 | 07113-12109 | | | 84.88 € | | 02007-712X040 | K | 40 | M12 | 12 | 19 | 4 | 10 | 21,9 | 19 | 5 | 15 | 7 | 07113-12109 | | | 85.42 € | | 02007-712X060 | K | 60 | M12 | 12 | 19 | 4 | 10 | 21,9 | 19 | 5 | 15 | 7 | 07113-12109 | | | 85.79 € | | 02007-716X025 | K | 25 | M16 | 16 | 23 | 4 | 10 | 27,7 | 24 | 6 | 20 | 14 | 07113-16109 | | | 91.87 € | | 02007-716X050 | K | 50 | M16 | 16 | 23 | 4 | 10 | 27,7 | 24 | 6 | 20 | 14 | 07113-16109 | | | 91.87 € | | 02007-716X080 | K | 80 | M16 | 16 | 23 | 4 | 10 | 27,7 | 24 | 6 | 20 | 14 | 07113-16109 | | | 93.89 € | | 02007-720X030 | K | 30 | M20 | 20 | 24 | 4 | 10 | 34,6 | 30 | 8 | 23 | 27 | 07113-20109 | | | 101.87 € | | 02007-720X060 | K | 60 | M20 | 20 | 24 | 4 | 10 | 34,6 | 30 | 8 | 23 | 27 | 07113-20109 | | | 103.14 € | | 02007-720X100 | K | 100 | M20 | 20 | 24 | 4 | 10 | 34,6 | 30 | 8 | 23 | 27 | 07113-20109 | | | 107.16 € | | 02007-724X040 | K | 40 | M24 | 25 | 30 | 4 | 10 | 41,6 | 36 | 10 | 28 | 47 | 07113-25109 | | | 123.18 € | | 02007-724X100 | K | 100 | M24 | 25 | 30 | 4 | 10 | 41,6 | 36 | 10 | 28 | 47 | 07113-25109 | | | 129.96 € | |
|
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form M, flattened ball with carbide diamond grip |
More information |
Order No. | Form | B | D2 | D3 | D4 | H | H1 | H2 | E | SW | SW1 | Ball-Ø | Load rating max. kN (static load only) | Order No. gripper | CAD | Acc. | Price | Order |
---|
02007-910X015 | M | 15 | M10 | 10 | 7,9 | 17 | 4 | 10 | 19,6 | 17 | 3 | 13 | 19 | 07113-10107 | | | 87.93 € | | 02007-910X030 | M | 30 | M10 | 10 | 7,9 | 17 | 4 | 10 | 19,6 | 17 | 3 | 13 | 19 | 07113-10107 | | | 89.18 € | | 02007-910X050 | M | 50 | M10 | 10 | 7,9 | 17 | 4 | 10 | 19,6 | 17 | 3 | 13 | 19 | 07113-10107 | | | 90.31 € | | 02007-912X020 | M | 20 | M12 | 12 | 9,5 | 19 | 4 | 10 | 21,9 | 19 | 5 | 15 | 30 | 07113-12107 | | | 95.08 € | | 02007-912X040 | M | 40 | M12 | 12 | 9,5 | 19 | 4 | 10 | 21,9 | 19 | 5 | 15 | 30 | 07113-12107 | | | 95.61 € | | 02007-912X060 | M | 60 | M12 | 12 | 9,5 | 19 | 4 | 10 | 21,9 | 19 | 5 | 15 | 30 | 07113-12107 | | | 95.98 € | | 02007-916X025 | M | 25 | M16 | 16 | 12,7 | 23 | 4 | 10 | 27,7 | 24 | 6 | 20 | 50 | 07113-16107 | | | 106.56 € | | 02007-916X050 | M | 50 | M16 | 16 | 12,7 | 23 | 4 | 10 | 27,7 | 24 | 6 | 20 | 50 | 07113-16107 | | | 106.56 € | | 02007-916X080 | M | 80 | M16 | 16 | 12,7 | 23 | 4 | 10 | 27,7 | 24 | 6 | 20 | 50 | 07113-16107 | | | 108.57 € | | 02007-920X030 | M | 30 | M20 | 20 | 15,9 | 24 | 4 | 10 | 34,6 | 30 | 8 | 23 | 85 | 07113-20107 | | | 118.99 € | | 02007-920X060 | M | 60 | M20 | 20 | 15,9 | 24 | 4 | 10 | 34,6 | 30 | 8 | 23 | 85 | 07113-20107 | | | 120.28 € | | 02007-920X100 | M | 100 | M20 | 20 | 15,9 | 24 | 4 | 10 | 34,6 | 30 | 8 | 23 | 85 | 07113-20107 | | | 124.30 € | | 02007-924X040 | M | 40 | M24 | 25 | 19 | 30 | 4 | 10 | 41,6 | 36 | 10 | 28 | 121 | 07113-25107 | | | 149.33 € | | 02007-924X100 | M | 100 | M24 | 25 | 19 | 30 | 4 | 10 | 41,6 | 36 | 10 | 28 | 121 | 07113-25107 | | | 156.10 € | |
|
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form O, stainless steel insert with diamond impregnated face |
More information |
Order No. | Form | B | D2 | D3 | H | H1 | H2 | E | SW | SW1 | Ball-Ø | Load rating max. kN (static load only) | Order No. stainless steel insert, diamond surface | CAD | Acc. | Price | Order |
---|
02007-510X015 | O | 15 | M10 | 10 | 17 | 4 | 10 | 19,6 | 17 | 3 | 13 | 19 | 07113-10105 | | | 84.03 € | | 02007-510X030 | O | 30 | M10 | 10 | 17 | 4 | 10 | 19,6 | 17 | 3 | 13 | 19 | 07113-10105 | | | 84.99 € | | 02007-510X050 | O | 50 | M10 | 10 | 17 | 4 | 10 | 19,6 | 17 | 3 | 13 | 19 | 07113-10105 | | | 85.99 € | | 02007-512X020 | O | 20 | M12 | 12 | 19 | 4 | 10 | 21,9 | 19 | 5 | 15 | 30 | 07113-12105 | | | 92.72 € | | 02007-512X040 | O | 40 | M12 | 12 | 19 | 4 | 10 | 21,9 | 19 | 5 | 15 | 30 | 07113-12105 | | | 93.74 € | | 02007-512X060 | O | 60 | M12 | 12 | 19 | 4 | 10 | 21,9 | 19 | 5 | 15 | 30 | 07113-12105 | | | 94.23 € | | 02007-516X025 | O | 25 | M16 | 16 | 23 | 4 | 10 | 27,7 | 24 | 6 | 20 | 50 | 07113-16105 | | | 102.32 € | | 02007-516X050 | O | 50 | M16 | 16 | 23 | 4 | 10 | 27,7 | 24 | 6 | 20 | 50 | 07113-16105 | | | 103.26 € | | 02007-516X080 | O | 80 | M16 | 16 | 23 | 4 | 10 | 27,7 | 24 | 6 | 20 | 50 | 07113-16105 | | | 104.77 € | | 02007-520X030 | O | 30 | M20 | 20 | 24 | 4 | 10 | 34,6 | 30 | 8 | 23 | 85 | 07113-20105 | | | 114.33 € | | 02007-520X060 | O | 60 | M20 | 20 | 24 | 4 | 10 | 34,6 | 30 | 8 | 23 | 85 | 07113-20105 | | | 115.84 € | | 02007-520X100 | O | 100 | M20 | 20 | 24 | 4 | 10 | 34,6 | 30 | 8 | 23 | 85 | 07113-20105 | | | 120.41 € | | 02007-524X040 | O | 40 | M24 | 25 | 30 | 4 | 10 | 41,6 | 36 | 10 | 28 | 121 | 07113-25105 | | | 141.90 € | | 02007-524X100 | O | 100 | M24 | 25 | 30 | 4 | 10 | 41,6 | 36 | 10 | 28 | 121 | 07113-25105 | | | 148.45 € | |
|
Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form P, stainless steel insert with polyurethane face |
More information |
Order No. | Form | B | D2 | D3 | D4 | H | H1 | H2 | E | SW | SW1 | Ball-Ø | Order No. stainless steel insert, polyurethane surface | CAD | Acc. | Price | Order |
---|
02007-620X030 | P | 30 | M20 | 20 | 21 | 26 | 6 | 12 | 34,6 | 30 | 8 | 23 | 07113-20126 | | | 113.23 € | | 02007-620X060 | P | 60 | M20 | 20 | 21 | 26 | 6 | 12 | 34,6 | 30 | 8 | 23 | 07113-20126 | | | 114.72 € | | 02007-616X080 | P | 80 | M16 | 16 | 16 | 25 | 6 | 12 | 27,7 | 24 | 6 | 20 | 07113-16126 | | | 103.18 € | | 02007-610X030 | P | 30 | M10 | 10 | 10 | 19 | 6 | 12 | 19,6 | 17 | 3 | 13 | 07113-10126 | | | 84.71 € | | 02007-624X100 | P | 100 | M24 | 25 | 27 | 32 | 6 | 12 | 41,6 | 36 | 10 | 28 | 07113-25126 | | | 146.67 € | | 02007-610X050 | P | 50 | M10 | 10 | 10 | 19 | 6 | 12 | 19,6 | 17 | 3 | 13 | 07113-10126 | | | 85.70 € | | 02007-616X050 | P | 50 | M16 | 16 | 16 | 25 | 6 | 12 | 27,7 | 24 | 6 | 20 | 07113-16126 | | | 101.67 € | | 02007-612X040 | P | 40 | M12 | 12 | 13 | 21 | 6 | 12 | 21,9 | 19 | 5 | 15 | 07113-12126 | | | 92.86 € | | 02007-616X025 | P | 25 | M16 | 16 | 16 | 25 | 6 | 12 | 27,7 | 24 | 6 | 20 | 07113-16126 | | | 100.73 € | | 02007-612X060 | P | 60 | M12 | 12 | 13 | 21 | 6 | 12 | 21,9 | 19 | 5 | 15 | 07113-12126 | | | 93.40 € | | 02007-624X040 | P | 40 | M24 | 25 | 27 | 32 | 6 | 12 | 41,6 | 36 | 10 | 28 | 07113-25126 | | | 140.08 € | | 02007-610X015 | P | 15 | M10 | 10 | 10 | 19 | 6 | 12 | 19,6 | 17 | 3 | 13 | 07113-10126 | | | 83.74 € | | 02007-620X100 | P | 100 | M20 | 20 | 21 | 26 | 6 | 12 | 34,6 | 30 | 8 | 23 | 07113-20126 | | | 119.22 € | | 02007-612X020 | P | 20 | M12 | 12 | 13 | 21 | 6 | 12 | 21,9 | 19 | 5 | 15 | 07113-12126 | | | 91.87 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|