norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing aluminium.
Precision tube nickel plated steel.
Trapezoidal thread spindle steel.
Note:The double-tube linear actuator can be operated manually or electrically. Due to the short duty cycle, the units can be adjusted several times a day at low speed and with high stability. Width, length and height adjustment possible.Technical data:Duty cycle: S3, 30% (at 60 min.)

Temperature range:Temperature range 0° C to +60 °COn request:Other lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21250-01 Double tube linear actuator with mounting bracket 202 kB
 Technical information for double-tube linear actuators 189 kB

Drawings

Double tube linear actuator with mounting bracket

Item selection/filter

Order No.Version 1Version 2Travel
S
BD1D2D3D4D5D6D7G1G2G3H

H1H2H3H4LL1L2L3M1M2M3M4M5M6M7P1CADAcc.PriceOrder
21250-01-030X500with plain bearingRH thread270130830H830711--M6M6M6642710522500130265040x30114,570--801142x2x20 608.32 €
21250-01-030X800with plain bearingRH thread570130830H830711--M6M6M6642710522800130265040x30114,570--801142x2x20 666.08 €
21250-01-130X500with ball bearingRH thread270130830H830711--M6M6M6642710522500130265040x30114,570--801142x2x20 622.14 €
21250-01-130X800with ball bearingRH thread570130830H830711--M6M6M6642710522800130265040x30114,570--801142x2x20 679.90 €
21250-01-040X500with plain bearingRH thread2001801240H8409156,511M8M8M87531,51260350018038604616090381321201604x4x32 669.42 €
21250-01-040X800with plain bearingRH thread5001801240H8409156,511M8M8M87531,51260380018038604616090381321201604x4x32 734.98 €
21250-01-040X1000with plain bearingRH thread7001801240H8409156,511M8M8M87531,512603100018038604616090381321201604x4x32 778.69 €
21250-01-140X500with ball bearingRH thread2001801240H8409156,511M8M8M87531,51260350018038604616090381321201604x4x32 701.09 €
21250-01-140X800with ball bearingRH thread5001801240H8409156,511M8M8M87531,51260380018038604616090381321201604x4x32 766.66 €
21250-01-140X1000with ball bearingRH thread7001801240H8409156,511M8M8M87531,512603100018038604616090381321201604x4x32 810.38 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83