norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets, duplex 5/8" x 3/8" DIN ISO 606
22265

Sprockets, duplex 5/8" x 3/8" DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Low-carbon steel.Version:Bright, not hardened (cannot be hardened).Note:Sprockets for DIN ISO 606 roller chains.
The disc sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the disc sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22265 Sprockets, duplex 5/8" x 3/8" DIN ISO 606 224 kB

Drawings

Sprockets, duplex 5/8" x 3/8" DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D3
max.
B1B2CRCADAcc.PriceOrder
22265-3058030800810 B-25/8 x 3/815,875 x 9,65848,441,4810925,51,616 4.28 €
22265-3058030800910 B-25/8 x 3/815,875 x 9,65953,346,4210925,51,616 4.58 €
22265-3058030801010 B-25/8 x 3/815,875 x 9,651058,351,3710925,51,616 5.09 €
22265-3058030801110 B-25/8 x 3/815,875 x 9,651163,256,3410925,51,616 10.45 €
22265-3058030801210 B-25/8 x 3/815,875 x 9,651268,261,3410925,51,616 10.24 €
22265-3058030801310 B-25/8 x 3/815,875 x 9,651373,266,3210925,51,616 11.64 €
22265-3058030801410 B-25/8 x 3/815,875 x 9,651478,271,3410925,51,616 12.90 €
22265-3058030801510 B-25/8 x 3/815,875 x 9,651583,276,3612925,51,616 12.13 €
22265-3058030801610 B-25/8 x 3/815,875 x 9,651688,381,3712925,51,616 13.81 €
22265-3058030801710 B-25/8 x 3/815,875 x 9,651793,386,3912925,51,616 14.90 €
22265-3058030801810 B-25/8 x 3/815,875 x 9,651898,391,4212925,51,616 16.51 €
22265-3058030801910 B-25/8 x 3/815,875 x 9,6519103,396,4512925,51,616 18.17 €
22265-3058030802010 B-25/8 x 3/815,875 x 9,6520108,4101,4912925,51,616 15.92 €
22265-3058030802110 B-25/8 x 3/815,875 x 9,6521113,4106,5216925,51,616 17.35 €
22265-3058030802210 B-25/8 x 3/815,875 x 9,6522118,4111,5516925,51,616 19.02 €
22265-3058030802310 B-25/8 x 3/815,875 x 9,6523123,5116,5816925,51,616 20.56 €
22265-3058030802410 B-25/8 x 3/815,875 x 9,6524128,5121,6216925,51,616 22.24 €
22265-3058030802510 B-25/8 x 3/815,875 x 9,6525133,6126,6616925,51,616 25.01 €
22265-3058030802610 B-25/8 x 3/815,875 x 9,6526138,6131,720925,51,616 25.89 €
22265-3058030802710 B-25/8 x 3/815,875 x 9,6527143,6136,7520925,51,616 28.61 €
22265-3058030802810 B-25/8 x 3/815,875 x 9,6528148,7141,7820925,51,616 29.62 €
22265-3058030802910 B-25/8 x 3/815,875 x 9,6529153,7146,8320925,51,616 32.84 €
22265-3058030803010 B-25/8 x 3/815,875 x 9,6530158,8151,8720925,51,616 33.67 €
22265-3058030803110 B-25/8 x 3/815,875 x 9,6531163,8156,9220925,51,616 36.96 €
22265-3058030803210 B-25/8 x 3/815,875 x 9,6532168,9161,9520925,51,616 38.17 €
22265-3058030803310 B-25/8 x 3/815,875 x 9,6533173,916720925,51,616 41.83 €
22265-3058030803410 B-25/8 x 3/815,875 x 9,6534178,9172,0520925,51,616 42.70 €
22265-3058030803510 B-25/8 x 3/815,875 x 9,6535184177,120925,51,616 46.38 €
22265-3058030803610 B-25/8 x 3/815,875 x 9,6536189182,1520925,51,616 48.97 €
22265-3058030803710 B-25/8 x 3/815,875 x 9,6537194,1187,220925,51,616 51.55 €
22265-3058030803810 B-25/8 x 3/815,875 x 9,6538199,1192,2420925,51,616 54.11 €
22265-3058030803910 B-25/8 x 3/815,875 x 9,6539204,2197,2920925,51,616 57.11 €
22265-3058030804010 B-25/8 x 3/815,875 x 9,6540209,2202,3420925,51,616 59.86 €
22265-3058030804210 B-25/8 x 3/815,875 x 9,6542220,8212,4425925,51,616 66.63 €
22265-3058030804310 B-25/8 x 3/815,875 x 9,6543225,9217,4925925,51,616 69.52 €
22265-3058030804410 B-25/8 x 3/815,875 x 9,6544230,9222,5325925,51,616 73.38 €
22265-3058030804510 B-25/8 x 3/815,875 x 9,6545236227,5825925,51,616 76.80 €
22265-3058030804610 B-25/8 x 3/815,875 x 9,6546241236,6325925,51,616 80.36 €
22265-3058030804710 B-25/8 x 3/815,875 x 9,6547246,1237,6825925,51,616 83.51 €
22265-3058030804810 B-25/8 x 3/815,875 x 9,6548251,1242,7325925,51,616 86.95 €
22265-3058030805010 B-25/8 x 3/815,875 x 9,6550261,2252,8225925,51,616 94.06 €
22265-3058030805210 B-25/8 x 3/815,875 x 9,6552271,3262,9225925,51,616 101.30 €
22265-3058030805310 B-25/8 x 3/815,875 x 9,6553276,4267,9725925,51,616 104.95 €
22265-3058030805410 B-25/8 x 3/815,875 x 9,6554281,4273,0325925,51,616 109.31 €
22265-3058030805510 B-25/8 x 3/815,875 x 9,6555286,5278,0825925,51,616 112.84 €
22265-3058030805610 B-25/8 x 3/815,875 x 9,6556291,5283,1325925,51,616 117.02 €
22265-3058030805710 B-25/8 x 3/815,875 x 9,6557296,6288,1825925,51,616 121.37 €
22265-3058030805810 B-25/8 x 3/815,875 x 9,6558301,6293,2325925,51,616 125.58 €
22265-3058030806010 B-25/8 x 3/815,875 x 9,6560311,7303,3225925,51,616 133.95 €
22265-3058030806210 B-25/8 x 3/815,875 x 9,6562321,8313,4325925,51,616 143.08 €
22265-3058030806510 B-25/8 x 3/815,875 x 9,6565337328,5825925,51,616 162.37 €
22265-3058030806610 B-25/8 x 3/815,875 x 9,6566342333,6325925,51,616 167.30 €
22265-3058030807010 B-25/8 x 3/815,875 x 9,6570362,2353,8425925,51,616 187.23 €
22265-3058030807210 B-25/8 x 3/815,875 x 9,6572372,3363,9525925,51,616 197.79 €
22265-3058030807510 B-25/8 x 3/815,875 x 9,6575387,5379,0925925,51,616 213.89 €
22265-3058030807610 B-25/8 x 3/815,875 x 9,6576392,5384,1625925,51,616 219.37 €
22265-3058030808010 B-25/8 x 3/815,875 x 9,6580412,7404,3525925,51,616 242.17 €
22265-3058030808510 B-25/8 x 3/815,875 x 9,6585438429,6230925,51,616 272.35 €
22265-3058030809010 B-25/8 x 3/815,875 x 9,6590463,3454,8830925,51,616 304.15 €
22265-3058030809510 B-25/8 x 3/815,875 x 9,6595488,5480,1430925,51,616 338.39 €
22265-3058030810010 B-25/8 x 3/815,875 x 9,65100513,8505,430925,51,616 373.39 €
22265-3058030811410 B-25/8 x 3/815,875 x 9,65114584,5576,1330925,51,616 482.06 €
22265-3058030812010 B-25/8 x 3/815,875 x 9,65120614,8606,4430925,51,616 532.69 €
22265-3058030812510 B-25/8 x 3/815,875 x 9,65125640,1631,7130925,51,616 577.14 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83