norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets triplex 5/8" x 3/8" DIN ISO 606
22254

Sprockets triplex 5/8" x 3/8" DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Steel C45.Version:Bright, not hardened.Note:Sprockets with hub one side for DIN ISO 606 roller chains.
The sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22254 Sprockets triplex 5/8" x 3/8" DIN ISO 606 298 kB

Drawings

Sprockets triplex 5/8" x 3/8" DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D2D3
max.
B1B3LCRCADAcc.PriceOrder
22254-3058030800810 B-35/8 x 3/815,875 x 9,65848,441,482512942,1551,616 7.59 €
22254-3058030800910 B-35/8 x 3/815,875 x 9,65953,346,423012942,1551,616 8.30 €
22254-3058030801010 B-35/8 x 3/815,875 x 9,651058,351,373516942,1551,616 9.88 €
22254-3058030801110 B-35/8 x 3/815,875 x 9,651163,256,343916942,1551,616 11.42 €
22254-3058030801210 B-35/8 x 3/815,875 x 9,651268,261,344416942,1551,616 13.29 €
22254-3058030801310 B-35/8 x 3/815,875 x 9,651373,266,324916942,1551,616 14.94 €
22254-3058030801410 B-35/8 x 3/815,875 x 9,651478,271,345416942,1551,616 17.07 €
22254-3058030801510 B-35/8 x 3/815,875 x 9,651583,276,365916942,1551,616 19.09 €
22254-3058030801610 B-35/8 x 3/815,875 x 9,651688,381,376416942,1601,616 21.88 €
22254-3058030801710 B-35/8 x 3/815,875 x 9,651793,386,396916942,1601,616 24.50 €
22254-3058030801810 B-35/8 x 3/815,875 x 9,651898,391,427416942,1601,616 27.39 €
22254-3058030801910 B-35/8 x 3/815,875 x 9,6519103,396,457916942,1601,616 30.43 €
22254-3058030802010 B-35/8 x 3/815,875 x 9,6520108,4101,498416942,1601,616 33.52 €
22254-3058030802110 B-35/8 x 3/815,875 x 9,6521113,4106,528520942,1601,616 35.98 €
22254-3058030802210 B-35/8 x 3/815,875 x 9,6522118,4111,559020942,1601,616 39.28 €
22254-3058030802310 B-35/8 x 3/815,875 x 9,6523123,5116,589520942,1601,616 42.73 €
22254-3058030802410 B-35/8 x 3/815,875 x 9,6524128,5121,6210020942,1601,616 46.40 €
22254-3058030802510 B-35/8 x 3/815,875 x 9,6525133,6126,6610520942,1601,616 50.50 €
22254-3058030802610 B-35/8 x 3/815,875 x 9,6526138,6131,711020942,1601,616 54.38 €
22254-3058030802710 B-35/8 x 3/815,875 x 9,6527143,6136,7511020942,1601,616 57.56 €
22254-3058030802810 B-35/8 x 3/815,875 x 9,6528148,7141,7811520942,1601,616 61.44 €
22254-3058030802910 B-35/8 x 3/815,875 x 9,6529153,7146,8311520942,1601,616 64.83 €
22254-3058030803010 B-35/8 x 3/815,875 x 9,6530158,8151,8712020942,1601,616 69.76 €
22254-3058030803110 B-35/8 x 3/815,875 x 9,6531163,8156,9212020942,1601,616 73.45 €
22254-3058030803210 B-35/8 x 3/815,875 x 9,6532168,9161,9512020942,1601,616 77.92 €
22254-3058030803310 B-35/8 x 3/815,875 x 9,6533173,916712020942,1601,616 81.96 €
22254-3058030803410 B-35/8 x 3/815,875 x 9,6534178,9172,0512020942,1601,616 85.54 €
22254-3058030803510 B-35/8 x 3/815,875 x 9,6535184177,112020942,1601,616 89.64 €
22254-3058030803610 B-35/8 x 3/815,875 x 9,6536189182,1512025942,1601,616 93.89 €
22254-3058030803710 B-35/8 x 3/815,875 x 9,6537194,1187,212025942,1601,616 98.07 €
22254-3058030803810 B-35/8 x 3/815,875 x 9,6538199,1192,2412025942,1601,616 102.52 €
22254-3058030803910 B-35/8 x 3/815,875 x 9,6539204,2197,2912025942,1601,616 107.41 €
22254-3058030804010 B-35/8 x 3/815,875 x 9,6540209,2202,3412025942,1601,616 111.95 €
22254-3058030804510 B-35/8 x 3/815,875 x 9,6545236227,5813625942,1741,616 139.27 €
22254-3058030805010 B-35/8 x 3/815,875 x 9,6550261,2252,8213625942,1741,616 167.45 €
22254-3058030805710 B-35/8 x 3/815,875 x 9,6557296,6288,1813625942,1741,616 211.47 €
22254-3058030806010 B-35/8 x 3/815,875 x 9,6560311,7303,3213625942,1741,616 326.97 €
22254-3058030807610 B-35/8 x 3/815,875 x 9,6576392,5384,1614530942,1751,616 484.43 €
22254-3058030809510 B-35/8 x 3/815,875 x 9,6595488,5480,1414530942,1751,616 779.73 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83