|
|
22254Sprockets triplex 1/2" x 5/16" DIN ISO 606 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel C45.Version:Bright, not hardened.Note:Sprockets with hub one side for DIN ISO 606 roller chains. The sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | ISO No. | Pitch inch | Pitch mm | No. of teeth | D | D1 | D2 | D3 max. | B1 | B3 | L | C | R | CAD | Acc. | Price | Order |
---|
22254-30120516008 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 8 | 38 | 33,18 | 20 | 10 | 7 | 34,9 | 46 | 1,3 | 13 | | | 5.31 € | | 22254-30120516009 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 9 | 42 | 37,13 | 24 | 12 | 7 | 34,9 | 46 | 1,3 | 13 | | | 5.69 € | | 22254-30120516010 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 10 | 45,9 | 41,1 | 28 | 12 | 7 | 34,9 | 46 | 1,3 | 13 | | | 6.43 € | | 22254-30120516011 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 11 | 49,9 | 45,07 | 32 | 16 | 7 | 34,9 | 50 | 1,3 | 13 | | | 6.80 € | | 22254-30120516012 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 12 | 53,9 | 49,07 | 35 | 16 | 7 | 34,9 | 50 | 1,3 | 13 | | | 8.15 € | | 22254-30120516013 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 13 | 57,9 | 53,06 | 38 | 16 | 7 | 34,9 | 50 | 1,3 | 13 | | | 9.03 € | | 22254-30120516014 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 14 | 61,9 | 57,07 | 42 | 16 | 7 | 34,9 | 50 | 1,3 | 13 | | | 9.74 € | | 22254-30120516015 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 15 | 65,9 | 61,09 | 46 | 16 | 7 | 34,9 | 50 | 1,3 | 13 | | | 10.50 € | | 22254-30120516016 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 16 | 69,9 | 65,1 | 50 | 16 | 7 | 34,9 | 50 | 1,3 | 13 | | | 12.01 € | | 22254-30120516017 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 17 | 74 | 69,11 | 54 | 16 | 7 | 34,9 | 50 | 1,3 | 13 | | | 13.29 € | | 22254-30120516018 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 18 | 78 | 73,14 | 58 | 16 | 7 | 34,9 | 50 | 1,3 | 13 | | | 14.65 € | | 22254-30120516019 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 19 | 82 | 77,16 | 62 | 16 | 7 | 34,9 | 50 | 1,3 | 13 | | | 16.08 € | | 22254-30120516020 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 20 | 86 | 81,19 | 66 | 16 | 7 | 34,9 | 50 | 1,3 | 13 | | | 17.32 € | | 22254-30120516021 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 21 | 90,1 | 85,22 | 70 | 16 | 7 | 34,9 | 55 | 1,3 | 13 | | | 19.48 € | | 22254-30120516022 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 22 | 94,1 | 89,24 | 70 | 16 | 7 | 34,9 | 55 | 1,3 | 13 | | | 21.60 € | | 22254-30120516023 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 23 | 98,1 | 93,27 | 70 | 16 | 7 | 34,9 | 55 | 1,3 | 13 | | | 23.79 € | | 22254-30120516024 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 24 | 102,1 | 97,29 | 75 | 16 | 7 | 34,9 | 55 | 1,3 | 13 | | | 25.78 € | | 22254-30120516025 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 25 | 106,2 | 101,33 | 80 | 16 | 7 | 34,9 | 55 | 1,3 | 13 | | | 27.90 € | | 22254-30120516026 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 26 | 110,2 | 105,36 | 85 | 20 | 7 | 34,9 | 55 | 1,3 | 13 | | | 30.27 € | | 22254-30120516027 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 27 | 114,2 | 109,4 | 85 | 20 | 7 | 34,9 | 55 | 1,3 | 13 | | | 32.69 € | | 22254-30120516028 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 28 | 118,3 | 113,42 | 90 | 20 | 7 | 34,9 | 55 | 1,3 | 13 | | | 37.67 € | | 22254-30120516029 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 29 | 122,3 | 117,46 | 95 | 20 | 7 | 34,9 | 55 | 1,3 | 13 | | | 39.74 € | | 22254-30120516030 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 30 | 126,3 | 121,5 | 100 | 20 | 7 | 34,9 | 55 | 1,3 | 13 | | | 42.32 € | | 22254-30120516031 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 31 | 130,4 | 125,54 | 110 | 20 | 7 | 34,9 | 55 | 1,3 | 13 | | | 44.60 € | | 22254-30120516032 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 32 | 134,4 | 129,56 | 110 | 20 | 7 | 34,9 | 55 | 1,3 | 13 | | | 47.17 € | | 22254-30120516033 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 33 | 138,4 | 133,6 | 110 | 20 | 7 | 34,9 | 55 | 1,3 | 13 | | | 49.71 € | | 22254-30120516034 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 34 | 142,5 | 137,64 | 110 | 20 | 7 | 34,9 | 55 | 1,3 | 13 | | | 52.28 € | | 22254-30120516035 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 35 | 146,5 | 141,68 | 110 | 20 | 7 | 34,9 | 55 | 1,3 | 13 | | | 55.02 € | | 22254-30120516036 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 36 | 150,6 | 145,72 | 120 | 25 | 7 | 34,9 | 55 | 1,3 | 13 | | | 57.90 € | | 22254-30120516037 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 37 | 154,6 | 149,76 | 120 | 25 | 7 | 34,9 | 55 | 1,3 | 13 | | | 60.92 € | | 22254-30120516038 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 38 | 158,6 | 153,8 | 120 | 25 | 7 | 34,9 | 55 | 1,3 | 13 | | | 63.66 € | | 22254-30120516039 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 39 | 162,7 | 157,83 | 120 | 25 | 7 | 34,9 | 55 | 1,3 | 13 | | | 66.60 € | | 22254-30120516040 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 40 | 166,7 | 161,87 | 120 | 25 | 7 | 34,9 | 55 | 1,3 | 13 | | | 69.68 € | | 22254-30120516045 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 45 | 188,6 | 182,07 | 120 | 25 | 7 | 34,9 | 68 | 1,3 | 13 | | | 81.65 € | | 22254-30120516050 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 50 | 208,8 | 202,26 | 120 | 25 | 7 | 34,9 | 68 | 1,3 | 13 | | | 95.88 € | | 22254-30120516057 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 57 | 237,1 | 230,54 | 120 | 25 | 7 | 34,9 | 68 | 1,3 | 13 | | | 115.08 € | | 22254-30120516060 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 60 | 249,2 | 242,66 | 120 | 25 | 7 | 34,9 | 68 | 1,3 | 13 | | | 126.10 € | | 22254-30120516076 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 76 | 313,9 | 307,33 | 120 | 25 | 7 | 34,9 | 68 | 1,3 | 13 | | | 191.11 € | | 22254-30120516095 | 08 B-3 | 1/2 x 5/16 | 12,7 x 7,75 | 95 | 390,7 | 384,11 | 136 | 25 | 7 | 34,9 | 68 | 1,3 | 13 | | | 614.12 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|