norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Elastomer spider polyurethane Shore 98A.
Coupling housing and clamping hub, aluminium.
Expanding mandrel steel.
Screws steel.
Centring rings 1.4301 stainless steel.
Version:Coupling housing black anodised.Note:The motor adapter set with elastomer dog coupling system (elastomer coupling with expanding mandrel) provides a simple and cost-effective solution for connecting electric motors.

Advantages of the elastomer dog coupling:
- Hub with expanding mandrel can be mounted axially
- Play-free with vibration absorption
- Excellent retaining force
- Excellent concentric accuracy
- Short design
- Easy to assemble
- Can be mounted axially on spigot side
- Electrical insulation
- Nominal torque up to 30 Nm
On request:Larger hub bore D.
Higher nominal torque.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 20320 Motor adapter sets 175 kB

Drawings

Motor adapter sets

Item selection/filter

Order No.FormSizeC1C2D

Nominal
torque
Nm
Moment of
inertia
(10⁻³ kgm²)
Max.
rpm
Tightening torque
of screw C1
Nm
tightening torque
of screw C2
Nm
CADAcc.PriceOrder
20320-604710A60M3M56,354,80,01200001,49 225.73 €
20320-806960B80M6M814300,15140001532 345.67 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83