norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.
Toothed pulleys without aluminium rim flanges.
Version:Steel phosphated.
Aluminium bright.
Note:Standard HTD profile with metric pitch (half-round toothing). At least one belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or a pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the toothed belt pulleys are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.
The pulleys may be recessed on the sides.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22004 Toothed pulleys profile HTD 5M 194 kB
 Technical information for toothed belts 22062 740 kB

Drawings (total overview)

Toothed pulleys profile HTD 5M

Toothed pulleys profile HTD 5M, for 15 mm wide belts

More information

Drawings

Toothed pulleys profile HTD 5M, for 15 mm wide belts

Item selection/filter

Order No.belt widthFormMain
material
No. of
teeth
DD1
max.
D2
max.
D3D4
max.
BLCADAcc.PriceOrder
22004-05151215Asteel1219,113617,962320,526 5.90 €
22004-05151415Asteel1422,2814621,142520,526 6.89 €
22004-05151515Asteel1523,8716622,732820,526 7.12 €
22004-05151615Asteel1625,4716,5624,322820,526 7.38 €
22004-05151815Asteel1828,6520627,513220,526 7.88 €
22004-05152015Asteel2031,8323630,693620,526 8.43 €
22004-05152115Asteel2133,4224632,283820,526 8.73 €
22004-05152215Asteel2235,0125,5633,873920,526 8.86 €
22004-05152415Asteel2438,1927637,064220,528 10.13 €
22004-05152615Asteel2641,3830640,244620,528 10.70 €
22004-05152815Asteel2844,5630,5643,425020,528 10.83 €
22004-05153015Asteel3047,7535846,615120,528 12.39 €
22004-05153215Asteel3250,9338849,795520,528 13.67 €
22004-05153615Asteel3657,338856,166220,528 14.78 €
22004-05154015Asteel4063,6638862,527120,528 16.89 €
22004-05154415Galuminium4470,0338868,89-20,530 20.69 €
22004-05154815Galuminium4876,3945875,25-20,530 23.05 €
22004-05156015Galuminium6095,4950894,35-20,530 28.58 €
22004-05157215Galuminium72114,59508113,45-20,530 34.20 €

Toothed pulleys profile HTD 5M, for 25 mm wide belts

More information

Drawings

Toothed pulleys profile HTD 5M, for 25 mm wide belts

Item selection/filter

Order No.belt widthFormMain
material
No. of
teeth
DD1
max.
D2
max.
D3D4
max.
BLCADAcc.PriceOrder
22004-05251225Asteel1219,113617,96233036 7.88 €
22004-05251425Asteel1422,2814621,14253036 8.86 €
22004-05251525Asteel1523,8716622,73283036 9.13 €
22004-05251625Asteel1625,4716,5624,32283036 9.22 €
22004-05251825Asteel1828,6520627,51323036 9.86 €
22004-05252025Asteel2031,8323630,69363036 10.13 €
22004-05252125Asteel2133,4224632,28383038 11.33 €
22004-05252225Asteel2235,0125,5633,87393038 11.53 €
22004-05252425Asteel2438,1927637,06423038 12.67 €
22004-05252625Asteel2641,3830640,24463038 13.88 €
22004-05252825Asteel2844,5630,5643,42503038 14.71 €
22004-05253025Asteel3047,7535846,61513038 15.48 €
22004-05253225Asteel3250,9338849,79553038 17.48 €
22004-05253625Asteel3657,338856,16623038 19.01 €
22004-05254025Asteel4063,6638862,52713038 21.82 €
22004-05254425Galuminium4470,0338868,89-3040 26.60 €
22004-05254825Galuminium4876,3945875,25-3040 28.72 €
22004-05256025Galuminium6095,4950894,35-3040 36.94 €
22004-05257225Galuminium72114,59508113,45-3040 45.37 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83