|
Item description/product images |
|
|
DescriptionMaterial:Aluminium alloy.Version:anodised.Note:The vertical bracket is mounted vertically to the mounting surface. Can be combined with positioning stages, cross stages, vertical stages and all other components of the same size.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | B | B1 | B2 | D | D1 | H | H1 | H2 | H4 | H5 | H6 | L1 | L2 | L3 | CAD | Acc. | Price | Order |
---|
21139-04 | 4 | 29 | 22 | 15,56 | 3,2 | M3 | 76 | 70 | 2,8 | 6 | 4 | 62 | 13 | 18 | 3 | | | 83.58 € | | 21139-08 | 8 | 46 | 36 | 25,46 | 4,2 | M4 | 129 | 120 | 4,7 | 8 | 6 | 108 | 23 | 30 | 4 | | | 94.09 € | | 21139-12 | 12 | 75 | 60 | 42,43 | 6,4 | M6 | 192 | 180 | 5,7 | 8 | 7,5 | 165 | 27 | 36 | 7 | | | 152.54 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
Swivel angle Pivot head on ball element at an angle of 30° and angle bracket |
|