|
Item description/product images |
|
|
DescriptionMaterial:Bearing block and carriage aluminium alloy, anodised. Guide columns stainless steel, ground. Spindle stainless steel, rolled thread. Guide bearing maintenance-free.Version:Radial play on guide < 0.02 mm. No axial backlash. Spindle self-locking, with additional lock.Note:The almost play-free guides and absolutely play-free spindle allow for adjustment without the need to loosen or clamp the spindle. The scale graduation is in 5 or 10 increments; 1 increment corresponds to 0.1 mm of travel. The cross stage can be easily combined with positioning stages, vertical stages and other accessories of respective size by the modular principle.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | B | B1 | B2 | C (travel) | D | D1 | D2 | D3 | D4 | D5 | H | H1 | H2 | H3 | H4 | H5 | L | L1 | L2 | L3 | L4 | L5 | L7 | L8 | F1 N | F2 N | F3 N | Mx Nm | My Nm | Mz Nm | CAD | Acc. | Price | Order |
---|
21134-104 | 29 | 22 | 12 | - | 13 | 11,5 | M3x0,5 | 4 | M3 | 3 | 11 | 8 | 14,5 | 13 | 8 | 4 | 84,5 | 70 | 29 | 46 | 8 | 1,5 | 4 | 62 | 70 | 70 | 70 | 0,77 | 0,77 | 0,77 | | | 275.54 € | | 21134-108 | 46 | 36 | 21 | - | 26 | 23 | M6x1 | 8 | M4 | 4 | 18 | 14 | 27 | 23 | 14 | 6 | 148,5 | 120 | 46 | 75 | 12 | 2 | 6 | 108 | 200 | 200 | 200 | 3,6 | 3,6 | 3,6 | | | 294.93 € | | 21134-112 | 75 | 60 | 38 | - | 26 | 23 | M6x1 | 12 | M6 | 6 | 23,5 | 20 | 29 | 27 | 15,5 | 7 | 209 | 180 | 75 | 120 | 15 | 2 | 7,5 | 165 | 300 | 300 | 300 | 18 | 18 | 18 | | | 418.53 € | |
|
Order No. | B | B1 | B2 | C (travel) | D | D1 | D2 | D3 | D4 | D5 | H | H1 | H2 | H3 | H4 | H5 | L | L1 | L2 | L3 | L4 | L5 | L7 | L8 | F1 N | F2 N | F3 N | Mx Nm | My Nm | Mz Nm | CAD | Acc. | Price | Order |
---|
21134-204 | 29 | 22 | 12 | - | 13 | 11,5 | M3x0,5 | 4 | M3 | 3 | 11 | 8 | 14,5 | 13 | 8 | 4 | 84,5 | 70 | 29 | 46 | 8 | 1,5 | 4 | 62 | 70 | 70 | 70 | 0,77 | 0,77 | 0,77 | | | 275.54 € | | 21134-208 | 46 | 36 | 21 | - | 26 | 23 | M6x1 | 8 | M4 | 4 | 18 | 14 | 27 | 23 | 14 | 6 | 148,5 | 120 | 46 | 75 | 12 | 2 | 6 | 108 | 200 | 200 | 200 | 3,6 | 3,6 | 3,6 | | | 294.93 € | | 21134-212 | 75 | 60 | 38 | - | 26 | 23 | M6x1 | 12 | M6 | 6 | 23,5 | 20 | 29 | 27 | 15,5 | 7 | 209 | 180 | 75 | 120 | 15 | 2 | 7,5 | 165 | 300 | 300 | 300 | 18 | 18 | 18 | | | 418.53 € | |
|
Order No. | B | B1 | B2 | C (travel) | D | D1 | D2 | D3 | D4 | D5 | H | H1 | H2 | H3 | H4 | H5 | L | L1 | L2 | L3 | L4 | L5 | L7 | L8 | F1 N | F2 N | F3 N | Mx Nm | My Nm | Mz Nm | CAD | Acc. | Price | Order |
---|
21134-304 | 29 | 22 | 12 | - | 13 | 11,5 | M3x0,5 | 4 | M3 | 3 | 11 | 8 | 14,5 | 13 | 8 | 4 | 84,5 | 70 | 29 | 70 | 8 | 1,5 | 4 | 62 | 70 | 70 | 70 | 0,77 | 0,77 | 0,77 | | | 275.54 € | | 21134-308 | 46 | 36 | 21 | - | 26 | 23 | M6x1 | 8 | M4 | 4 | 18 | 14 | 27 | 23 | 14 | 6 | 148,5 | 120 | 46 | 120 | 12 | 2 | 6 | 108 | 200 | 200 | 200 | 3,6 | 3,6 | 3,6 | | | 294.93 € | | 21134-312 | 75 | 60 | 38 | - | 26 | 23 | M6x1 | 12 | M6 | 6 | 23,5 | 20 | 29 | 27 | 15,5 | 7 | 209 | 180 | 75 | 180 | 15 | 2 | 7,5 | 165 | 300 | 300 | 300 | 18 | 18 | 18 | | | 418.53 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
Swivel angle Pivot head on ball element at an angle of 30° and angle bracket |
|