norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Bearing block and carriage aluminium alloy, anodised.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Version:Radial play on guide < 0.02 mm.
No axial backlash.
Spindle self-locking, with additional lock.
Note:The almost play-free guides and absolutely play-free spindle allow for adjustment without the need to loosen or clamp the spindle.
The scale graduation is in 5 or 10 increments; 1 increment corresponds to 0.1 mm of travel.
The cross stage can be easily combined with positioning stages, vertical stages and other accessories of respective size by the modular principle.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21130 Cross stages, short 367 kB

Drawings (total overview)

Cross stages, short
Cross stages, short

Cross tables, short, Form A

More information

Drawings

Cross tables, short, Form A
Cross tables, short, Form A

Item selection/filter

Order No.BB1B2C
(travel)
D

D1D2D3D4D5HH1H2H3H4LL1L2L3L4L5F1
N
F2
N
F3
N
Mx
Nm
My
Nm
Mz
Nm
CADAcc.PriceOrder
21130-104292212-1311,5M3x0,54M3311814,513864,5502946101,57070X = 28 (10)0,250,110,25 228.69 €
21130-108463621-2623M6x18M441814272314108,5804675202200200X = 39 (50)1,90,91,9 244.44 €
21130-112756038-2623M6x112M6623,520292715,516213375120302300300X = 58 (100)5,535,5 365.80 €

Cross tables, short, Form B

More information

Drawings

Cross tables, short, Form B
Cross tables, short, Form B

Item selection/filter

Order No.BB1B2C
(travel)
D

D1D2D3D4D5HH1H2H3H4LL1L2L3L4L5F1
N
F2
N
F3
N
Mx
Nm
My
Nm
Mz
Nm
CADAcc.PriceOrder
21130-204292212-1311,5M3x0,54M3311814,513864,5502946101,57070X = 28 (10)0,250,110,25 228.69 €
21130-208463621-2623M6x18M441814272314108,5804675202200200X = 39 (50)1,90,91,9 244.44 €
21130-212756038-2623M6x112M6623,520292715,516213375120302300300X = 58 (100)5,535,5 365.80 €

Cross tables, short, Form C

More information

Drawings

Cross tables, short, Form C
Cross tables, short, Form C

Item selection/filter

Order No.BB1B2C
(travel)
D

D1D2D3D4D5HH1H2H3H4LL1L2L3L4L5F1
N
F2
N
F3
N
Mx
Nm
My
Nm
Mz
Nm
CADAcc.PriceOrder
21130-304292212-1311,5M3x0,54M3311814,513864,5502970101,57070X = 28 (10)0,250,110,25 228.69 €
21130-308463621-2623M6x18M441814272314108,58046120202200200X = 39 (50)1,90,91,9 244.44 €
21130-312756038-2623M6x112M6623,520292715,516213375180302300300X = 58 (100)5,535,5 365.80 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Swivel angle
Pivot head on ball element at an angle of 30° and angle bracket
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83