norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets single 5/8" x 3/8" DIN ISO 606
22264

Sprockets single 5/8" x 3/8" DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Low-carbon steel.Version:Bright, not hardened (cannot be hardened).Note:Sprockets for DIN ISO 606 roller chains.
The disc sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the disc sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22264 Sprockets single 5/8" x 3/8" DIN ISO 606 228 kB

Drawings

Sprockets single 5/8" x 3/8" DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D3
max.
B1CRCADAcc.PriceOrder
22264-1058030800810 B-15/8X3/815,875 x 9,65848,441,48109,11,616 1.74 €
22264-1058030800910 B-15/8X3/815,875 x 9,65953,346,42109,11,616 1.91 €
22264-1058030801010 B-15/8X3/815,875 x 9,651058,351,37109,11,616 1.91 €
22264-1058030801110 B-15/8X3/815,875 x 9,651163,256,34109,11,616 2.13 €
22264-1058030801210 B-15/8X3/815,875 x 9,651268,261,34109,11,616 2.84 €
22264-1058030801310 B-15/8X3/815,875 x 9,651373,266,32109,11,616 3.02 €
22264-1058030801410 B-15/8X3/815,875 x 9,651478,271,34129,11,616 3.47 €
22264-1058030801510 B-15/8X3/815,875 x 9,651583,276,36129,11,616 4.50 €
22264-1058030801610 B-15/8X3/815,875 x 9,651688,381,37129,11,616 4.97 €
22264-1058030801710 B-15/8X3/815,875 x 9,651793,386,39129,11,616 5.29 €
22264-1058030801810 B-15/8X3/815,875 x 9,651898,391,42129,11,616 5.60 €
22264-1058030801910 B-15/8X3/815,875 x 9,6519103,396,45129,11,616 6.45 €
22264-1058030802010 B-15/8X3/815,875 x 9,6520108,4101,49129,11,616 7.00 €
22264-1058030802110 B-15/8X3/815,875 x 9,6521113,4106,52129,11,616 7.89 €
22264-1058030802210 B-15/8X3/815,875 x 9,6522118,4111,55129,11,616 8.18 €
22264-1058030802310 B-15/8X3/815,875 x 9,6523123,5116,58129,11,616 9.15 €
22264-1058030802410 B-15/8X3/815,875 x 9,6524128,5121,62129,11,616 10.20 €
22264-1058030802510 B-15/8X3/815,875 x 9,6525133,6126,66129,11,616 10.59 €
22264-1058030802610 B-15/8X3/815,875 x 9,6526138,6131,7169,11,616 11.71 €
22264-1058030802710 B-15/8X3/815,875 x 9,6527143,6136,75169,11,616 12.17 €
22264-1058030802810 B-15/8X3/815,875 x 9,6528148,7141,78169,11,616 12.96 €
22264-1058030802910 B-15/8X3/815,875 x 9,6529153,7146,83169,11,616 13.41 €
22264-1058030803010 B-15/8X3/815,875 x 9,6530158,8151,87169,11,616 14.26 €
22264-1058030803110 B-15/8X3/815,875 x 9,6531163,8156,92169,11,616 15.17 €
22264-1058030803210 B-15/8X3/815,875 x 9,6532168,9161,95169,11,616 16.28 €
22264-1058030803310 B-15/8X3/815,875 x 9,6533173,9167169,11,616 17.14 €
22264-1058030803410 B-15/8X3/815,875 x 9,6534178,9172,05169,11,616 17.64 €
22264-1058030803510 B-15/8X3/815,875 x 9,6535184177,1169,11,616 18.47 €
22264-1058030803610 B-15/8X3/815,875 x 9,6536189182,15209,11,616 20.19 €
22264-1058030803710 B-15/8X3/815,875 x 9,6537194,1187,2209,11,616 22.56 €
22264-1058030803810 B-15/8X3/815,875 x 9,6538199,1192,24209,11,616 23.81 €
22264-1058030803910 B-15/8X3/815,875 x 9,6539204,2197,29209,11,616 23.81 €
22264-1058030804010 B-15/8X3/815,875 x 9,6540209,2202,34209,11,616 24.51 €
22264-1058030804110 B-15/8X3/815,875 x 9,6541215,8207,39209,11,616 24.68 €
22264-1058030804210 B-15/8X3/815,875 x 9,6542220,8212,44209,11,616 27.00 €
22264-1058030804310 B-15/8X3/815,875 x 9,6543225,9217,49209,11,616 28.00 €
22264-1058030804410 B-15/8X3/815,875 x 9,6544230,9222,53209,11,616 28.96 €
22264-1058030804510 B-15/8X3/815,875 x 9,6545236227,58209,11,616 30.71 €
22264-1058030804610 B-15/8X3/815,875 x 9,6546241236,63209,11,616 31.72 €
22264-1058030804710 B-15/8X3/815,875 x 9,6547246,1237,68209,11,616 36.20 €
22264-1058030804810 B-15/8X3/815,875 x 9,6548251,1242,73209,11,616 37.36 €
22264-1058030804910 B-15/8X3/815,875 x 9,6549256,2247,78209,11,616 38.30 €
22264-1058030805010 B-15/8X3/815,875 x 9,6550261,2252,82209,11,616 39.08 €
22264-1058030805110 B-15/8X3/815,875 x 9,6551266,3257,87209,11,616 44.70 €
22264-1058030805210 B-15/8X3/815,875 x 9,6552271,3262,92209,11,616 48.09 €
22264-1058030805310 B-15/8X3/815,875 x 9,6553276,4267,97209,11,616 49.80 €
22264-1058030805410 B-15/8X3/815,875 x 9,6554281,4273,03209,11,616 51.95 €
22264-1058030805510 B-15/8X3/815,875 x 9,6555286,5278,08209,11,616 53.87 €
22264-1058030805610 B-15/8X3/815,875 x 9,6556291,5283,13259,11,616 55.42 €
22264-1058030805710 B-15/8X3/815,875 x 9,6557296,6288,18259,11,616 56.53 €
22264-1058030805810 B-15/8X3/815,875 x 9,6558301,6293,23259,11,616 58.31 €
22264-1058030806010 B-15/8X3/815,875 x 9,6560311,7303,32259,11,616 62.00 €
22264-1058030806210 B-15/8X3/815,875 x 9,6562321,8313,43259,11,616 75.23 €
22264-1058030806410 B-15/8X3/815,875 x 9,6564331,9323,53259,11,616 82.52 €
22264-1058030806510 B-15/8X3/815,875 x 9,6565337328,58259,11,616 85.08 €
22264-1058030806810 B-15/8X3/815,875 x 9,6568352,1343,74259,11,616 93.39 €
22264-1058030807010 B-15/8X3/815,875 x 9,6570362,2353,84259,11,616 98.39 €
22264-1058030807210 B-15/8X3/815,875 x 9,6572372,2363,95259,11,616 107.59 €
22264-1058030807510 B-15/8X3/815,875 x 9,6575387,5379,09259,11,616 120.91 €
22264-1058030807610 B-15/8X3/815,875 x 9,6576392,5384,16259,11,616 121.92 €
22264-1058030807810 B-15/8X3/815,875 x 9,6578402,6394,25259,11,616 124.29 €
22264-1058030808010 B-15/8X3/815,875 x 9,6580412,7404,35259,11,616 126.67 €
22264-1058030808510 B-15/8X3/815,875 x 9,6585438429,62309,11,616 135.54 €
22264-1058030809010 B-15/8X3/815,875 x 9,6590463,3454,88309,11,616 153.90 €
22264-1058030809510 B-15/8X3/815,875 x 9,6595488,5480,14309,11,616 166.90 €
22264-1058030810010 B-15/8X3/815,875 x 9,65100513,8505,4309,11,616 177.49 €
22264-1058030811010 B-15/8X3/815,875 x 9,65110564,3555,92309,11,616 217.07 €
22264-1058030811410 B-15/8X3/815,875 x 9,65114584,5576,13309,11,616 252.25 €
22264-1058030812010 B-15/8X3/815,875 x 9,65120614,8606,44309,11,616 267.82 €
22264-1058030812510 B-15/8X3/815,875 x 9,65125640,1631,71309,11,616 286.88 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83