norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Sprockets single 3/8“ x 7/32“ DIN ISO 606
22264

Sprockets single 3/8“ x 7/32“ DIN ISO 606

go back

Item description/product images

DescriptionMaterial:Low-carbon steel.Version:Bright, not hardened (cannot be hardened).Note:Sprockets for DIN ISO 606 roller chains.
The disc sprockets have a centre bore or are pre-drilled (this can vary due to production methods). For this reason, the dimension D3 max. given in the table is the maximum diameter of the bore that the disc sprockets are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22264 Sprockets single 3/8“ x 7/32“ DIN ISO 606 231 kB

Drawings

Sprockets single 3/8“ x 7/32“ DIN ISO 606

Item selection/filter

Order No.

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D3
max.
B1CRCADAcc.PriceOrder
22264-1038073200806 B-13/8X7/329,525 x 5,72828,624,8965,3110 0.92 €
22264-1038073200906 B-13/8X7/329,525 x 5,72931,527,8585,3110 1.10 €
22264-1038073201006 B-13/8X7/329,525 x 5,721034,530,8285,3110 1.17 €
22264-1038073201106 B-13/8X7/329,525 x 5,721137,533,885,3110 1.17 €
22264-1038073201206 B-13/8X7/329,525 x 5,721240,536,885,3110 1.27 €
22264-1038073201306 B-13/8X7/329,525 x 5,721343,539,885,3110 1.58 €
22264-1038073201406 B-13/8X7/329,525 x 5,721446,542,885,3110 1.58 €
22264-1038073201506 B-13/8X7/329,525 x 5,721549,545,8185,3110 1.74 €
22264-1038073201606 B-13/8X7/329,525 x 5,721652,548,82105,3110 1.74 €
22264-1038073201706 B-13/8X7/329,525 x 5,721755,551,83105,3110 1.74 €
22264-1038073201806 B-13/8X7/329,525 x 5,721858,654,85105,3110 1.74 €
22264-1038073201906 B-13/8X7/329,525 x 5,721961,657,87105,3110 1.74 €
22264-1038073202006 B-13/8X7/329,525 x 5,722064,660,89105,3110 1.91 €
22264-1038073202106 B-13/8X7/329,525 x 5,722167,663,91105,3110 2.09 €
22264-1038073202206 B-13/8X7/329,525 x 5,722270,666,93105,3110 2.42 €
22264-1038073202306 B-13/8X7/329,525 x 5,722373,769,95105,3110 2.84 €
22264-1038073202406 B-13/8X7/329,525 x 5,722476,772,97105,3110 2.91 €
22264-1038073202506 B-13/8X7/329,525 x 5,722579,776105,3110 3.35 €
22264-1038073202606 B-13/8X7/329,525 x 5,722682,779,02105,3110 3.38 €
22264-1038073202706 B-13/8X7/329,525 x 5,722785,782,04105,3110 3.59 €
22264-1038073202806 B-13/8X7/329,525 x 5,722888,885,07105,3110 3.59 €
22264-1038073202906 B-13/8X7/329,525 x 5,722991,888,09105,3110 3.67 €
22264-1038073203006 B-13/8X7/329,525 x 5,723094,891,12105,3110 4.06 €
22264-1038073203106 B-13/8X7/329,525 x 5,723197,994,15125,3110 4.27 €
22264-1038073203206 B-13/8X7/329,525 x 5,7232100,997,17125,3110 4.60 €
22264-1038073203306 B-13/8X7/329,525 x 5,7233103,9100,2125,3110 4.83 €
22264-1038073203406 B-13/8X7/329,525 x 5,7234106,9103,23125,3110 5.11 €
22264-1038073203506 B-13/8X7/329,525 x 5,7235110106,26125,3110 5.14 €
22264-1038073203606 B-13/8X7/329,525 x 5,7236113109,29125,3110 5.43 €
22264-1038073203706 B-13/8X7/329,525 x 5,7237116112,32125,3110 5.90 €
22264-1038073203806 B-13/8X7/329,525 x 5,7238119115,34125,3110 6.27 €
22264-1038073203906 B-13/8X7/329,525 x 5,7239122,1118,37125,3110 6.41 €
22264-1038073204006 B-13/8X7/329,525 x 5,7240125,1121,4125,3110 7.00 €
22264-1038073204106 B-13/8X7/329,525 x 5,7241129124,43165,3110 7.56 €
22264-1038073204206 B-13/8X7/329,525 x 5,7242132,1127,46165,3110 8.53 €
22264-1038073204306 B-13/8X7/329,525 x 5,7243135,1130,49165,3110 9.63 €
22264-1038073204406 B-13/8X7/329,525 x 5,7244135,1133,52165,3110 10.32 €
22264-1038073204506 B-13/8X7/329,525 x 5,7245141,1136,54165,3110 11.03 €
22264-1038073204606 B-13/8X7/329,525 x 5,7246144,2139,58165,3110 11.71 €
22264-1038073204706 B-13/8X7/329,525 x 5,7247147,2142,61165,3110 12.02 €
22264-1038073204806 B-13/8X7/329,525 x 5,7248150,2145,64165,3110 12.02 €
22264-1038073204906 B-13/8X7/329,525 x 5,7249153,3148,66165,3110 12.17 €
22264-1038073205006 B-13/8X7/329,525 x 5,7250156,3151,69205,3110 12.17 €
22264-1038073205106 B-13/8X7/329,525 x 5,7251159,3154,72205,3110 12.63 €
22264-1038073205206 B-13/8X7/329,525 x 5,7252162,4157,75205,3110 12.96 €
22264-1038073205306 B-13/8X7/329,525 x 5,7253165,4160,78205,3110 13.46 €
22264-1038073205406 B-13/8X7/329,525 x 5,7254168,4163,82205,3110 13.92 €
22264-1038073205506 B-13/8X7/329,525 x 5,7255171,4166,85205,3110 14.26 €
22264-1038073205606 B-13/8X7/329,525 x 5,7256174,5169,88205,3110 14.63 €
22264-1038073205706 B-13/8X7/329,525 x 5,7257177,5172,91205,3110 15.17 €
22264-1038073205806 B-13/8X7/329,525 x 5,7258180,5175,93205,3110 15.69 €
22264-1038073206006 B-13/8X7/329,525 x 5,7260186,6181,99205,3110 16.71 €
22264-1038073206206 B-13/8X7/329,525 x 5,7262192,7188,06205,3110 18.10 €
22264-1038073206406 B-13/8X7/329,525 x 5,7264198,7194,12205,3110 19.08 €
22264-1038073206506 B-13/8X7/329,525 x 5,7265201,8197,15205,3110 19.50 €
22264-1038073206606 B-13/8X7/329,525 x 5,7266204,8200,18205,3110 20.19 €
22264-1038073206806 B-13/8X7/329,525 x 5,7268210,8206,24205,3110 21.49 €
22264-1038073207006 B-13/8X7/329,525 x 5,7270216,9212,3205,3110 22.47 €
22264-1038073207206 B-13/8X7/329,525 x 5,7272223218,37205,3110 23.81 €
22264-1038073207506 B-13/8X7/329,525 x 5,7275232,1227,46205,3110 25.91 €
22264-1038073207606 B-13/8X7/329,525 x 5,7276235,1230,49205,3110 26.65 €
22264-1038073208006 B-13/8X7/329,525 x 5,7280247,2242,61205,3110 29.99 €
22264-1038073208506 B-13/8X7/329,525 x 5,7285262,4257,77255,3110 36.02 €
22264-1038073209006 B-13/8X7/329,525 x 5,7290277,5272,93255,3110 41.68 €
22264-1038073209506 B-13/8X7/329,525 x 5,7295292,7288,08255,3110 47.59 €
22264-1038073210006 B-13/8X7/329,525 x 5,72100307,8303,25255,3110 52.54 €
22264-1038073211006 B-13/8X7/329,525 x 5,72110338,2333,55255,3110 55.03 €
22264-1038073211406 B-13/8X7/329,525 x 5,72114350,3345,68255,3110 67.48 €
22264-1038073212006 B-13/8X7/329,525 x 5,72120368,5363,86255,3110 74.77 €
22264-1038073212506 B-13/8X7/329,525 x 5,72125383,6379,02255,3110 81.04 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83