|
|
22250Sprockets single 3/8" x 7/32" DIN ISO 606, ready to install |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel C45.Version:Bright. Teeth inductively hardened ~HRC 50.Note:Ready to install sprockets with hub on one side for DIN ISO 606 roller chains. Teeth are milled and inductively hardened. Keyway acc. to DIN 6885 / BS 4235. The keyway is aligned with the tooth tip. With two grub screws. One tapped hole aligned with the keyway centre, the other offset by 90°.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Sprockets single 3/8" x 7/32" DIN ISO 606, ready to install Form A |
More information |
Order No. | Form | ISO No. | Pitch inch | Pitch mm | No. of teeth | D | D1 | D2 | D3 | D4 | B1 | B3 | L | C | R | T2 | CAD | Acc. | Price | Order |
---|
22250-1038073201210 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 12 | 40,5 | 36,8 | 25 | 10 | M4 | 5,3 | 3 | 25 | 1 | 10 | 1,4 | | | 8.61 € | | 22250-1038073201310 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 13 | 43,5 | 39,8 | 28 | 10 | M4 | 5,3 | 3 | 25 | 1 | 10 | 1,4 | | | 9.60 € | | 22250-1038073201312 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 13 | 43,5 | 39,8 | 28 | 12 | M4 | 5,3 | 4 | 25 | 1 | 10 | 1,8 | | | 9.60 € | | 22250-1038073201314 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 13 | 43,5 | 39,8 | 28 | 14 | M4 | 5,3 | 5 | 25 | 1 | 10 | 2,3 | | | 9.60 € | | 22250-1038073201315 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 13 | 43,5 | 39,8 | 28 | 15 | M4 | 5,3 | 5 | 25 | 1 | 10 | 2,3 | | | 9.60 € | | 22250-1038073201410 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 14 | 46,5 | 42,8 | 31 | 10 | M4 | 5,3 | 3 | 25 | 1 | 10 | 1,4 | | | 11.10 € | | 22250-1038073201418 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 14 | 46,5 | 42,8 | 31 | 18 | M5 | 5,3 | 6 | 25 | 1 | 10 | 2,8 | | | 11.10 € | | 22250-1038073201412 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 14 | 46,5 | 42,8 | 31 | 12 | M4 | 5,3 | 4 | 25 | 1 | 10 | 1,8 | | | 11.10 € | | 22250-1038073201414 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 14 | 46,5 | 42,8 | 31 | 14 | M4 | 5,3 | 5 | 25 | 1 | 10 | 2,3 | | | 11.10 € | | 22250-1038073201415 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 14 | 46,5 | 42,8 | 31 | 15 | M4 | 5,3 | 5 | 25 | 1 | 10 | 2,3 | | | 11.10 € | | 22250-1038073201416 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 14 | 46,5 | 42,8 | 31 | 16 | M4 | 5,3 | 5 | 25 | 1 | 10 | 2,3 | | | 11.10 € | | 22250-1038073201512 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 15 | 49,5 | 45,81 | 34 | 12 | M4 | 5,3 | 4 | 25 | 1 | 10 | 1,8 | | | 11.60 € | | 22250-1038073201514 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 15 | 49,5 | 45,81 | 34 | 14 | M4 | 5,3 | 5 | 25 | 1 | 10 | 2,3 | | | 11.60 € | | 22250-1038073201520 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 15 | 49,5 | 45,81 | 34 | 20 | M5 | 5,3 | 6 | 25 | 1 | 10 | 2,8 | | | 11.60 € | | 22250-1038073201515 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 15 | 49,5 | 45,81 | 34 | 15 | M4 | 5,3 | 5 | 25 | 1 | 10 | 2,3 | | | 11.60 € | | 22250-1038073201516 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 15 | 49,5 | 45,81 | 34 | 16 | M4 | 5,3 | 5 | 25 | 1 | 10 | 2,3 | | | 11.60 € | | 22250-1038073201518 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 15 | 49,5 | 45,81 | 34 | 18 | M5 | 5,3 | 6 | 25 | 1 | 10 | 2,8 | | | 11.60 € | | 22250-1038073201519 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 15 | 49,5 | 45,81 | 34 | 19 | M5 | 5,3 | 6 | 25 | 1 | 10 | 2,8 | | | 11.60 € | | 22250-1038073201614 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 16 | 52,5 | 48,82 | 37 | 14 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 13.33 € | | 22250-1038073201615 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 16 | 52,5 | 48,82 | 37 | 15 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 13.33 € | | 22250-1038073201612 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 16 | 52,5 | 48,82 | 37 | 12 | M4 | 5,3 | 4 | 28 | 1 | 10 | 1,8 | | | 13.33 € | | 22250-1038073201616 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 16 | 52,5 | 48,82 | 37 | 16 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 13.33 € | | 22250-1038073201622 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 16 | 52,5 | 48,82 | 37 | 22 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 13.33 € | | 22250-1038073201618 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 16 | 52,5 | 48,82 | 37 | 18 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 13.33 € | | 22250-1038073201619 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 16 | 52,5 | 48,82 | 37 | 19 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 13.33 € | | 22250-1038073201620 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 16 | 52,5 | 48,82 | 37 | 20 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 13.33 € | | 22250-1038073201712 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 17 | 55,5 | 51,83 | 40 | 12 | M4 | 5,3 | 4 | 28 | 1 | 10 | 1,8 | | | 16.08 € | | 22250-1038073201722 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 17 | 55,5 | 51,83 | 40 | 22 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 16.08 € | | 22250-1038073201714 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 17 | 55,5 | 51,83 | 40 | 14 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 16.08 € | | 22250-1038073201715 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 17 | 55,5 | 51,83 | 40 | 15 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 16.08 € | | 22250-1038073201716 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 17 | 55,5 | 51,83 | 40 | 16 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 16.08 € | | 22250-1038073201718 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 17 | 55,5 | 51,83 | 40 | 18 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 16.08 € | | 22250-1038073201719 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 17 | 55,5 | 51,83 | 40 | 19 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 16.08 € | | 22250-1038073201720 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 17 | 55,5 | 51,83 | 40 | 20 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 16.08 € | | 22250-1038073201812 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 18 | 58,6 | 54,85 | 40 | 12 | M4 | 5,3 | 4 | 28 | 1 | 10 | 1,8 | | | 17.81 € | | 22250-1038073201814 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 18 | 58,6 | 54,85 | 40 | 14 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 17.81 € | | 22250-1038073201816 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 18 | 58,6 | 54,85 | 43 | 16 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 17.81 € | | 22250-1038073201818 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 18 | 58,6 | 54,85 | 43 | 18 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 17.81 € | | 22250-1038073201819 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 18 | 58,6 | 54,85 | 43 | 19 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 17.81 € | | 22250-1038073201820 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 18 | 58,6 | 54,85 | 43 | 20 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 17.81 € | | 22250-1038073201822 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 18 | 58,6 | 54,85 | 43 | 22 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 17.81 € | | 22250-1038073201824 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 18 | 58,6 | 54,85 | 43 | 24 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 17.81 € | | 22250-1038073201815 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 18 | 58,6 | 54,85 | 43 | 15 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 17.81 € | | 22250-1038073201825 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 18 | 58,6 | 54,85 | 43 | 25 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 17.81 € | | 22250-1038073201912 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 19 | 61,6 | 57,87 | 40 | 12 | M4 | 5,3 | 4 | 28 | 1 | 10 | 1,8 | | | 18.94 € | | 22250-1038073201914 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 19 | 61,6 | 57,87 | 40 | 14 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 18.94 € | | 22250-1038073201916 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 19 | 61,6 | 57,87 | 45 | 16 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 18.94 € | | 22250-1038073201915 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 19 | 61,6 | 57,87 | 45 | 15 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 18.94 € | | 22250-1038073201918 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 19 | 61,6 | 57,87 | 45 | 18 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 18.94 € | | 22250-1038073201925 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 19 | 61,6 | 57,87 | 45 | 25 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 18.94 € | | 22250-1038073201919 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 19 | 61,6 | 57,87 | 45 | 19 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 18.94 € | | 22250-1038073201920 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 19 | 61,6 | 57,87 | 45 | 20 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 18.94 € | | 22250-1038073201922 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 19 | 61,6 | 57,87 | 45 | 22 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 18.94 € | | 22250-1038073201924 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 19 | 61,6 | 57,87 | 45 | 24 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 18.94 € | | 22250-1038073202012 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 20 | 64,6 | 60,89 | 40 | 12 | M4 | 5,3 | 4 | 28 | 1 | 10 | 1,8 | | | 19.07 € | | 22250-1038073202014 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 20 | 64,6 | 60,89 | 40 | 14 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 19.07 € | | 22250-1038073202016 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 20 | 64,6 | 60,89 | 46 | 16 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 19.07 € | | 22250-1038073202018 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 20 | 64,6 | 60,89 | 46 | 18 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 19.07 € | | 22250-1038073202015 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 20 | 64,6 | 60,89 | 46 | 15 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 19.07 € | | 22250-1038073202019 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 20 | 64,6 | 60,89 | 46 | 19 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 19.07 € | | 22250-1038073202025 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 20 | 64,6 | 60,89 | 46 | 25 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 19.07 € | | 22250-1038073202020 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 20 | 64,6 | 60,89 | 46 | 20 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 19.07 € | | 22250-1038073202022 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 20 | 64,6 | 60,89 | 46 | 22 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 19.07 € | | 22250-1038073202024 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 20 | 64,6 | 60,89 | 46 | 24 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 19.07 € | | 22250-1038073202116 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 21 | 67,6 | 63,91 | 48 | 16 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 20.45 € | | 22250-1038073202118 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 21 | 67,6 | 63,91 | 48 | 18 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 20.45 € | | 22250-1038073202119 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 21 | 67,6 | 63,91 | 48 | 19 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 20.45 € | | 22250-1038073202115 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 21 | 67,6 | 63,91 | 48 | 15 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 20.45 € | | 22250-1038073202120 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 21 | 67,6 | 63,91 | 48 | 20 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 20.45 € | | 22250-1038073202125 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 21 | 67,6 | 63,91 | 48 | 25 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 20.45 € | | 22250-1038073202122 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 21 | 67,6 | 63,91 | 48 | 22 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 20.45 € | | 22250-1038073202124 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 21 | 67,6 | 63,91 | 48 | 24 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 20.45 € | | 22250-1038073202216 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 22 | 70,6 | 66,93 | 50 | 16 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 23.28 € | | 22250-1038073202218 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 22 | 70,6 | 66,93 | 50 | 18 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 23.28 € | | 22250-1038073202219 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 22 | 70,6 | 66,93 | 50 | 19 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 23.28 € | | 22250-1038073202215 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 22 | 70,6 | 66,93 | 50 | 15 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 23.28 € | | 22250-1038073202220 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 22 | 70,6 | 66,93 | 50 | 20 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 23.28 € | | 22250-1038073202225 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 22 | 70,6 | 66,93 | 50 | 25 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 23.28 € | | 22250-1038073202222 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 22 | 70,6 | 66,93 | 50 | 22 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 23.28 € | | 22250-1038073202224 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 22 | 70,6 | 66,93 | 50 | 24 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 23.28 € | | 22250-1038073202315 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 23 | 73,7 | 69,95 | 50 | 15 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 25.16 € | | 22250-1038073202316 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 23 | 73,7 | 69,95 | 50 | 16 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 25.16 € | | 22250-1038073202318 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 23 | 73,7 | 69,95 | 52 | 18 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 25.16 € | | 22250-1038073202319 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 23 | 73,7 | 69,95 | 52 | 19 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 25.16 € | | 22250-1038073202325 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 23 | 73,7 | 69,95 | 52 | 25 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 25.16 € | | 22250-1038073202320 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 23 | 73,7 | 69,95 | 52 | 20 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 25.16 € | | 22250-1038073202322 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 23 | 73,7 | 69,95 | 52 | 22 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 25.16 € | | 22250-1038073202324 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 23 | 73,7 | 69,95 | 52 | 24 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 25.16 € | | 22250-1038073202416 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 24 | 76,7 | 72,97 | 50 | 16 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 25.68 € | | 22250-1038073202418 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 24 | 76,7 | 72,97 | 50 | 18 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 25.68 € | | 22250-1038073202420 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 24 | 76,7 | 72,97 | 54 | 20 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 25.68 € | | 22250-1038073202419 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 24 | 76,7 | 72,97 | 54 | 19 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 25.68 € | | 22250-1038073202422 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 24 | 76,7 | 72,97 | 54 | 22 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 25.68 € | | 22250-1038073202430 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 24 | 76,7 | 72,97 | 54 | 30 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 25.68 € | | 22250-1038073202424 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 24 | 76,7 | 72,97 | 54 | 24 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 25.68 € | | 22250-1038073202425 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 24 | 76,7 | 72,97 | 54 | 25 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 25.68 € | | 22250-1038073202428 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 24 | 76,7 | 72,97 | 54 | 28 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 25.68 € | | 22250-1038073202518 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 25 | 79,7 | 76 | 50 | 18 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 27.66 € | | 22250-1038073202516 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 25 | 79,7 | 76 | 50 | 16 | M4 | 5,3 | 5 | 28 | 1 | 10 | 2,3 | | | 27.66 € | | 22250-1038073202519 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 25 | 79,7 | 76 | 50 | 19 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 27.66 € | | 22250-1038073202522 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 25 | 79,7 | 76 | 57 | 22 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 27.66 € | | 22250-1038073202524 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 25 | 79,7 | 76 | 57 | 24 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 27.66 € | | 22250-1038073202525 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 25 | 79,7 | 76 | 57 | 25 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 27.66 € | | 22250-1038073202528 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 25 | 79,7 | 76 | 57 | 28 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 27.66 € | | 22250-1038073202520 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 25 | 79,7 | 76 | 57 | 20 | M5 | 5,3 | 6 | 28 | 1 | 10 | 2,8 | | | 27.66 € | | 22250-1038073202530 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 25 | 79,7 | 76 | 57 | 30 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 27.66 € | | 22250-1038073203022 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 30 | 94,8 | 91,12 | 60 | 22 | M5 | 5,3 | 6 | 30 | 1 | 10 | 2,8 | | | 35.13 € | | 22250-1038073203020 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 30 | 94,8 | 91,12 | 60 | 20 | M5 | 5,3 | 6 | 30 | 1 | 10 | 2,8 | | | 35.13 € | | 22250-1038073203024 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 30 | 94,8 | 91,12 | 60 | 24 | M6 | 5,3 | 8 | 30 | 1 | 10 | 3,3 | | | 35.13 € | | 22250-1038073203030 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 30 | 94,8 | 91,12 | 60 | 30 | M6 | 5,3 | 8 | 30 | 1 | 10 | 3,3 | | | 35.13 € | | 22250-1038073203025 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 30 | 94,8 | 91,12 | 60 | 25 | M6 | 5,3 | 8 | 30 | 1 | 10 | 3,3 | | | 35.13 € | | 22250-1038073203028 | A | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 30 | 94,8 | 91,12 | 60 | 28 | M6 | 5,3 | 8 | 30 | 1 | 10 | 3,3 | | | 35.13 € | |
|
Sprockets single 3/8" x 7/32" DIN ISO 606, ready to install Form B |
More information |
Order No. | Form | ISO No. | Pitch inch | Pitch mm | No. of teeth | D | D1 | D2 | D3 | D4 | B1 | B3 | L | C | R | T2 | CAD | Acc. | Price | Order |
---|
22250-1038073201010 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 10 | 34,5 | 30,82 | 24 | 10 | M4 | 5,3 | 3 | 20 | 1 | 10 | 1,4 | | | 6.74 € | | 22250-1038073201012 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 10 | 34,5 | 30,82 | 26 | 12 | M4 | 5,3 | 4 | 20 | 1 | 10 | 1,8 | | | 6.74 € | | 22250-1038073201014 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 10 | 34,5 | 30,82 | 29 | 14 | M4 | 5,3 | 5 | 20 | 1 | 10 | 2,3 | | | 6.74 € | | 22250-1038073201110 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 11 | 37,5 | 33,8 | 24 | 10 | M4 | 5,3 | 3 | 25 | 1 | 10 | 1,4 | | | 7.48 € | | 22250-1038073201112 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 11 | 37,5 | 33,8 | 26 | 12 | M4 | 5,3 | 4 | 25 | 1 | 10 | 1,8 | | | 7.48 € | | 22250-1038073201114 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 11 | 37,5 | 33,8 | 29 | 14 | M4 | 5,3 | 5 | 25 | 1 | 10 | 2,3 | | | 7.48 € | | 22250-1038073201115 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 11 | 37,5 | 33,8 | 30 | 15 | M4 | 5,3 | 5 | 25 | 1 | 10 | 2,3 | | | 7.48 € | | 22250-1038073201116 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 11 | 37,5 | 33,8 | 31 | 16 | M4 | 5,3 | 5 | 25 | 1 | 10 | 2,3 | | | 7.48 € | | 22250-1038073201212 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 12 | 40,5 | 36,8 | 26 | 12 | M4 | 5,3 | 4 | 25 | 1 | 10 | 1,8 | | | 8.61 € | | 22250-1038073201214 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 12 | 40,5 | 36,8 | 29 | 14 | M4 | 5,3 | 5 | 25 | 1 | 10 | 2,3 | | | 8.61 € | | 22250-1038073201215 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 12 | 40,5 | 36,8 | 30 | 15 | M4 | 5,3 | 5 | 25 | 1 | 10 | 2,3 | | | 8.61 € | | 22250-1038073201216 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 12 | 40,5 | 36,8 | 31 | 16 | M4 | 5,3 | 5 | 25 | 1 | 10 | 2,3 | | | 8.61 € | | 22250-1038073201316 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 13 | 43,5 | 39,8 | 31 | 16 | M4 | 5,3 | 5 | 25 | 1 | 10 | 2,3 | | | 9.60 € | | 22250-1038073201318 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 13 | 43,5 | 39,8 | 34 | 18 | M5 | 5,3 | 6 | 25 | 1 | 10 | 2,8 | | | 9.60 € | | 22250-1038073201419 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 14 | 46,5 | 42,8 | 35 | 19 | M5 | 5,3 | 6 | 25 | 1 | 10 | 2,8 | | | 11.10 € | | 22250-1038073201522 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 15 | 49,5 | 45,81 | 42 | 22 | M5 | 5,3 | 6 | 25 | 1 | 10 | 2,8 | | | 11.60 € | | 22250-1038073201524 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 15 | 49,5 | 45,81 | 42 | 24 | M6 | 5,3 | 8 | 25 | 1 | 10 | 3,3 | | | 11.60 € | | 22250-1038073201525 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 15 | 49,5 | 45,81 | 42 | 25 | M6 | 5,3 | 8 | 25 | 1 | 10 | 3,3 | | | 11.60 € | | 22250-1038073201624 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 16 | 52,5 | 48,82 | 42 | 24 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 13.33 € | | 22250-1038073201625 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 16 | 52,5 | 48,82 | 42 | 25 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 13.33 € | | 22250-1038073201724 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 17 | 55,5 | 51,83 | 46 | 24 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 16.08 € | | 22250-1038073201725 | B | 06 B-1 | 3/8 x 7/32 | 9,525 x 5,72 | 17 | 55,5 | 51,83 | 46 | 25 | M6 | 5,3 | 8 | 28 | 1 | 10 | 3,3 | | | 16.08 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|