norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing, actuator and nut die-cast zinc.
O-ring NBR, flat seal CR.
Version:Housing trivalent passivated.
Actuator trivalent passivated or black powder-coated.
Nut electro zinc-plated.
Note:For right or left mounting with 90° closing and internal rotation limit. The quarter-turn lock can be installed pre-assembled (limitations by a small A-dimension and thick doors). The fastening nut is an earthing nut with teeth one side.

Dust and waterproof as per IP65 through an O-ring and flat seal.

The lockable quarter-turn locks are each supplied with 2 keys. The key can be removed in both positions (open and closed). The locks are keyed alike, i.e. they can all be opened using the same key (lock type 101 or 1333).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05571_DR Quarter-turn locks with wing grip 141 kB

Drawings

Item selection/filter

Order No.Finish

Actuation

Version

CADAcc.PriceOrder
05571-1181chromedgrip- 15.84 €
05571-2181chromedlockable griplock 101 15.84 €
05571-3181chromedlockable griplock 1333 15.84 €
05571-1182black powder-coatedgrip- 15.84 €
05571-2182black powder-coatedlockable griplock 101 15.84 €
05571-3182black powder-coatedlockable griplock 1333 15.84 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Vietnam
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83