EN
Choose your language
2 Hits

Description

Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 10.9, bright or electro zinc-plated.
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Note
EN ISO 7380-1 style A: Hexagon socket button head screws.
EN ISO 7380-2 style B:Hexagon socket button head screws with collar.

Other customers also bought