Klüber bonded coating UNIMOLY C 220
97920

Klüber bonded coating UNIMOLY C 220

go back

Item description/product images

Klüber bonded coating UNIMOLY C 220
  • Klüber bonded coating UNIMOLY C 220
DescriptionGeneral:

Bonded coatings consist of a solid lubricant, bonding agent and solvent. After it has been applied and dried, the bonded coating forms a thin lubricating layer that reduces friction and wear. It is dry, adheres firmly to the surface and cannot drip.

Application:
For dry lubricating under high loads, oscillating movements or to counter stick-slip. For lifetime lubrication of screw spindles, hinge pins, cylinder pins and during assembly. Improves wear on gearwheels and sprockets, reduces friction on cap screws.

Advantages:
Dry lubricants cannot drip, therefore a pollution of the environment, as by oil or grease-based lubricants, can be excluded.

Item selection/filter

Order No.

ContainerWorking temperatureWater Hazard ClassCADAcc.PriceOrder
97920-400400 ml aerosol-180 °C to 450 °CWGK 2 0.00 €
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83