Klüber lubricating paste
97901

Klüber lubricating paste

go back

Item description/product images

Klüber lubricating paste
  • Klüber lubricating paste
DescriptionGeneral:

Klüber 46 MR 401 paste is a white multi-purpose lubricating paste, which provides very high reliability against friction, wear and friction rust.

Application:
Approved as a lubricant for long-term and lifetime lubrication, as an assembly aid and a thread lubricant for CrNi fastenings. Kluber paste is an assembly aid by press fits, it also brings advantages and safety anywhere that low slide speeds, very high pressures, high wear, stick-slip, oscillating movements, vibrations and tribocorrosion occur.
Preferred uses are by low slide speeds, screw spindles, adjustment nuts, splined shafts, ball joints, pivot bearings, gear wheels, radial packing rings, O-ring seals, V-rings, elastic rubber collars and roller bearings.

Advantages:
Protects from corrosion, is water-resistant, actively adhesive and is neutral to non-ferrous metals. Due to the white colour, which after appliance forms an almost invisible highly efficient lubricating film, it is particularly suited for places in which dark pastes are undesirable for visual reasons and cleanliness is required.

Item selection/filter

Order No.

ContainerWorking temperatureNLGI ClassCADAcc.PriceOrder
97901-06060 g tube-40 °C to 150 °C1 0.00 €
97901-750750 g can-40 °C to 150 °C1 0.00 €
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83