LOCTITE adhesive and sealant
97990

LOCTITE adhesive and sealant

go back

Item description/product images

Description Note: * Skin formation time.
** 50% relative humidity at room temperature.
Safety: General:

For permanently elastic adhesive joints and a simultaneous sealant effect against water and dust, etc.

LOCTITE permanently elastic adhesive and sealant, 97990-5366310
Transparent and temperature-resistant. For bonding glass, metals, ceramics and almost all plastics. Temperature-resistant from -65 °C to +250 °C.

LOCTITE permanently elastic black adhesive and sealant, 97990-5368310
Resistant to chemicals and oil products. Bonds the majority of materials with and to each other. Temperature-resistant from -65 °C to +250 °C.

LOCTITE high temperature-resistant, permanently elastic adhesive and sealant, 97990-5399310
Red, resistant up to 350 °C short-term. Bonds the majority of materials with and to each other. Temperature-resistant from -60 °C to +275 °C.

Item selection/filter

Order No.

ContainerIntern.
Ident. No.
Hardening
system
Handling strength
in min.
Tensile strength
N/mm²
Elongation %

Hardness Shore ACAD Acc. Price Order
97990-5366310310 ml cartridge5366Luftfeuchtigkeit5*253025 10.95 €
97990-5368310310 ml cartridge5368Luftfeuchtigkeit5*243526 12.65 €
97990-5399310310 ml cartridge5399Luftfeuchtigkeit5*2,550033 20.62 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83