norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Reinforced hoses for DIN 1283 grease guns
97990-16

Reinforced hoses for DIN 1283 grease guns

go back

Item description/product images

DescriptionMaterial:Connector thread: steel
Outer sleeve: Ø8 polyamide 12, soft. Ø11 polyurethane, stabilised against microbes.
Inner hose: polyamide 6, soft.
Reinforcement: high-strength polyester.
Note:High-strength reinforced hoses for grease guns.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 97990-16 Reinforced hoses for DIN 1283 grease guns 58,3 kB

Item selection/filter

Order No.Main
material
Connecting threadD

LSWBurst
pressure
bar
CADAcc.PriceOrder
97990-16-1008polyamideM10x18300-900 bar 7.64 €
97990-16-1011polyurethaneM10x11130015900 bar 10.04 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83