|
|
96205_BHigh pressure nozzles LOC-LINE®, Form B |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Polyoxymethylene (POM). Nozzle stainless steel.Version:Colour blue/orange.Note:The extremely compact design makes this high-pressure nozzle ideal for use where space is at a premium. When screwed in position, the nozzle can be adjusted using a pin and retains its positional stability. Additional security is not required. It can be rotated 360° and withstands working pressure ranges of up to 70 bar.
Resistant to: acetone, alcohol, ethyl, grease, oil, commercially available dishwashing detergent, petrol, paint, solvents, sodium hydroxide.
Not resistant to: chlorine, acids, ammonium hydroxide, strong bases, hypochlorite ionic solutions, sodium hypochlorite.
Nozzle pivot range up to 110° (for applications where the jet is also required below the screw-on level).Temperature range:Maximum temperature range 50 °C.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | L | α | CAD | Acc. | Price | Order |
---|
96205-21816000 | B | 1,6 | R1/8 | - | 110° | | | 47.47 € | | 96205-21816064 | B | 1,6 | R1/8 | 6,4 | 110° | | | 48.40 € | | 96205-21816127 | B | 1,6 | R1/8 | 12,7 | 110° | | | 49.12 € | | 96205-21816318 | B | 1,6 | R1/8 | 31,8 | 110° | | | 52.41 € | | 96205-21822000 | B | 2,2 | R1/8 | - | 110° | | | 47.47 € | | 96205-21822064 | B | 2,2 | R1/8 | 6,4 | 110° | | | 48.40 € | | 96205-21822127 | B | 2,2 | R1/8 | 12,7 | 110° | | | 49.12 € | | 96205-21822318 | B | 2,2 | R1/8 | 31,8 | 110° | | | 52.41 € | | 96205-21830000 | B | 3 | R1/8 | - | 110° | | | 47.47 € | | 96205-21830064 | B | 3 | R1/8 | 6,4 | 110° | | | 48.40 € | | 96205-21830127 | B | 3 | R1/8 | 12,7 | 110° | | | 49.12 € | | 96205-21830318 | B | 3 | R1/8 | 31,8 | 110° | | | 52.41 € | | 96205-21841000 | B | 4,1 | R1/8 | - | 102° | | | 47.47 € | | 96205-21841064 | B | 4,1 | R1/8 | 6,4 | 102° | | | 48.40 € | | 96205-21841127 | B | 4,1 | R1/8 | 12,7 | 102° | | | 49.12 € | | 96205-21841318 | B | 4,1 | R1/8 | 31,8 | 102° | | | 52.41 € | | 96205-21416000 | B | 1,6 | R1/4 | - | 110° | | | 47.47 € | | 96205-21416064 | B | 1,6 | R1/4 | 6,4 | 110° | | | 48.40 € | | 96205-21416127 | B | 1,6 | R1/4 | 12,7 | 110° | | | 49.12 € | | 96205-21416318 | B | 1,6 | R1/4 | 31,8 | 110° | | | 52.41 € | | 96205-21422000 | B | 2,2 | R1/4 | - | 110° | | | 47.47 € | | 96205-21422064 | B | 2,2 | R1/4 | 6,4 | 110° | | | 48.40 € | | 96205-21422127 | B | 2,2 | R1/4 | 12,7 | 110° | | | 49.12 € | | 96205-21422318 | B | 2,2 | R1/4 | 31,8 | 110° | | | 52.41 € | | 96205-21430000 | B | 3 | R1/4 | - | 110° | | | 47.47 € | | 96205-21430064 | B | 3 | R1/4 | 6,4 | 110° | | | 48.40 € | | 96205-21430127 | B | 3 | R1/4 | 12,7 | 110° | | | 49.12 € | | 96205-21430318 | B | 3 | R1/4 | 31,8 | 110° | | | 52.41 € | | 96205-21441000 | B | 4,1 | R1/4 | - | 102° | | | 47.47 € | | 96205-21441064 | B | 4,1 | R1/4 | 6,4 | 102° | | | 48.40 € | | 96205-21441127 | B | 4,1 | R1/4 | 12,7 | 102° | | | 49.12 € | | 96205-21441318 | B | 4,1 | R1/4 | 31,8 | 102° | | | 52.41 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|