Cam lever with plastic grip with internal thread, steel or stainless steel
04232_IG

Cam lever with plastic grip with internal thread, steel or...

go back

Item description/product images

Cam lever with plastic grip with internal thread, steel or stainless steel
  • Cam lever with plastic grip with internal thread, steel or stainless steel
DescriptionMaterial:Handles and thrust washer plastic PA 66 fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Washer steel grade 5.8, or stainless steel 1.4305.
Version:Handles and thrust washer, black.
Hinge pin bright stainless steel.
Washer blue chromed steel or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation), this can cause reduced clamping force.

Drawings

Cam lever with plastic grip with internal thread, steel or stainless steel

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
D

D1D2BB1HH1AA1TravelClamping force
F
(kN)
Hand force
FH
N
Filter
04232-152110504232-1531105M518,1922161423,471,579,61,152,5125
04232-152110604232-1531106M618,1922161423,471,579,61,152,5125
04232-252110804232-2531108M827,1113324,216,227,71001101,55170
Search
MynorelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83