norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:

Black thermoplastic.
Bush and screw 5.8 steel or 1.4305 stainless steel.

Version:Steel trivalent blue passivated, stainless steel bright.Note:For the inch series, dimension D is in inches, all other dimensions are in mm.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06253 inch Five lobe grips, inch 237 kB

Drawings (total overview)

Five lobe grips, inch

Five lobe grips with internal thread, inch

More information

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
DD1

D2D3HH1H2TFilter
06253-50A3Δ06253-50A31Δ5/16-185022,228,234,817,811,514
06253-50A4Δ06253-50A41Δ3/8-165022,228,234,817,811,514
06253-50A5Δ06253-50A51Δ1/2-135022,228,234,817,811,518
06253-63A4Δ06253-63A41Δ3/8-16632835,54422,514,514
06253-63A5Δ06253-63A51Δ1/2-13632835,54422,514,518
06253-63A6Δ-5/8-11632835,54422,514,518

Five lobe grips with external thread, inch

More information

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
DD1

D2D3HH1H2LFilter
06253-50A4ΔX06253-50A41ΔX3/8-165022,228,234,817,811,520/40
06253-50A5ΔX-1/2-135022,228,234,817,811,530/60
06253-63A4ΔX06253-63A41ΔX3/8-16632835,54422,514,520/40
06253-63A5ΔX-1/2-13632835,54422,514,530/60
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83