Material
Handle stainless steel 1.4308 (AISI ”316” equivalent).
Thrust washer stainless steel 1.4034 (AISI 420 equivalent), hardened.
Hinge pin and stud stainless steel 1.4305 (AISI 303 equivalent).
Thrust washer stainless steel 1.4034 (AISI 420 equivalent), hardened.
Hinge pin and stud stainless steel 1.4305 (AISI 303 equivalent).
Version
Handle electropolished or blasted.
Thrust washer, hinge pin and screw bright.
Thrust washer, hinge pin and screw bright.
Show more
Show less
Description
Material
Handle stainless steel 1.4308 (AISI ”316” equivalent).
Thrust washer stainless steel 1.4034 (AISI 420 equivalent), hardened.
Hinge pin and stud stainless steel 1.4305 (AISI 303 equivalent).
Thrust washer stainless steel 1.4034 (AISI 420 equivalent), hardened.
Hinge pin and stud stainless steel 1.4305 (AISI 303 equivalent).
Version
Handle electropolished or blasted.
Thrust washer, hinge pin and screw bright.
Thrust washer, hinge pin and screw bright.
Note
Adjustable cam levers are used when the position of the adjustable handle relative to the clamping axis permits only one specific position (swing circle interference). The exact position of the adjustable handle is adjusted with a screwdriver via the fine thread on the stud.
The thrust washer face is lightly greased before delivery.
The grease is FDA constyle and is suitable for use in the foodstuff and pharmaceutical industries.
The thrust washer face is lightly greased before delivery.
The grease is FDA constyle and is suitable for use in the foodstuff and pharmaceutical industries.
Drawing reference
1) setscrew for fine
adjustment of lever
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.