norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
03025 inch
Spring plungers with slot and thrust pin, light spring force,...
go back
Products
Product overview
norelem inch
Spring plungers Indexing plungers Stops Centring/positioning components Ball lock pins T-slot nuts - inch
Spring plungers - inch
Spring plungers with slot and thrust pin, stainless steel, inch
Spring plungers with slot and thrust pin, light spring force, inch
Item description/product images
Description
Material:
Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.
Version:
Bright.
Thrust pin hardened.
Note:
For the inch series, dimension D is in inches, all other dimensions are in mm.
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet 03025 inch Spring plungers with slot and thrust pin, light spring force, inch
207 kB
Drawings
Item selection/filter
Order No.
D
D1
H
L
N
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CAD
Acc.
Price
Order
03025-1AG
8-36
1,8
1,5
9
0,6
2
7
3.82
€
03025-1AE
8-32
1,8
1,5
9
0,6
3
10
3.82
€
03025-1A1
10-32
2,4
2
12
0,8
3
10
3.86
€
03025-1AJ
1/4-28
2,7
2
14
1
3
9
3.96
€
03025-1A2
1/4-20
2,7
2
14
1
4
10
3.96
€
03025-1A3
5/16-18
4
2
16
1,2
7
15
4.89
€
03025-1A4
3/8-16
4,5
2,5
19
1,6
9
16
5.61
€
03025-1A5
1/2-13
6
3,5
22
2
14
26
7.44
€
03025-1A6
5/8-11
8,5
4,5
24
2,5
22
50
9.13
€
Other items in this category
03025 inch
Spring plungers with slot and thrust pin, standard spring force, inch
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
Quick order / Check availability
Order article directly or check availability.
display
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Ecuador
Eesti
Georgia
香港
Hrvatska
India
Ireland
Ísland
Jamaica
日本
Latvija
Lietuvos
Luxemburg
Malaysia
Malta
México
Nederland
New Zealand
Norge
Pakistan
Paraguay
Perú
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Singapore
Slovenija
Slovensko
South Africa
Suomi
Türkiye
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Español
Sitemap
Print
Recommended
Top
Copyright © 2024 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83