EN
Choose your language
4 Hits

Description

Material
Steel version

Indexing pin hardened:

quality class 5.8.



Stainless steel version

Indexing pin hardened:

Threaded sleeve 1.4305 (AISI 303 equivalent).

Indexing pin 1.4034 (AISI 420 equivalent).



Indexing pin not hardened:

Threaded sleeve 1.4305 (AISI 303 equivalent).

Indexing pin 1.4305 (AISI 303 equivalent).



Mushroom knob black-grey thermoplastic.
Version
Steel version:
Threaded sleeve, black oxidized.
Indexing pin hardened, ground and black oxidized.

Stainless steel version:
Threaded sleeve, bright.
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. style C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
On request
Special versions.
Drawing reference
style A: non-lockout type, without locknut
style B: non-lockout type, with locknut
style C: lockout type, without locknut
style D: lockout type, with locknut

Other customers also bought